Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Bumper Foot Style | Thread Size | Base Shape | Material | Base Height | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|---|
TB-1 | 2.6979 RM - 2.9897 RM | 99387 In stock |
Threaded Insert Bumper
|
6-32
|
Round
|
Rubber
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
|
4.2225 RM - 4.6784 RM | 160240 In stock |
Threaded Insert Bumper
|
8-32
|
Round
|
Rubber
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
||
3.6721 RM - 4.069 RM | 80 In stock |
Threaded Insert Bumper
|
M4
|
Round
|
Rubber
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
||
3.8244 RM - 4.2377 RM | 159460 In stock |
Threaded Insert Bumper
|
M3
|
Round
|
Rubber
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue