Menu Search

Inserts & Bumpers - Threaded

In stock

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Item Code Price range Availability Bumper Foot Style Thread Size Base Shape Material Base Height Base Diameter View
TB-1 2.6979 RM - 2.9897 RM 99387 In stock
Threaded Insert Bumper
6-32
Round
Rubber
5.1 mm
9.5 mm
4.2225 RM - 4.6784 RM 160240 In stock
Threaded Insert Bumper
8-32
Round
Rubber
5.1 mm
9.5 mm
3.6721 RM - 4.069 RM 80 In stock
Threaded Insert Bumper
M4
Round
Rubber
5.1 mm
9.5 mm
3.8244 RM - 4.2377 RM 159460 In stock
Threaded Insert Bumper
M3
Round
Rubber
5.1 mm
9.5 mm
Screw-On Feet - Base Diameter - 9.5 mm | 0.374 in ; Base Height - 5.1 mm | 0.201 in ; Stud Length - 10.2 mm | 0.400 in ; Overall Height - 15.3 mm | 0.602 in

TB-1

Price Range
2.9897 RM - 2.6979 RM

Stock Levels
99387 In stock
Attributes
  • Thread Size
    6-32
  • Base Diameter
    9.5 mm
  • Base Height
    5.1 mm
  • Overall Height
    15.3 mm
  • Base Full Material
    Butyl Rubber
Screw-On Feet - Base Diameter - 9.5 mm | 0.374 in ; Base Height - 5.1 mm | 0.201 in ; Stud Length - 10.2 mm | 0.400 in ; Overall Height - 15.3 mm | 0.602 in

TB-2

Price Range
4.6784 RM - 4.2225 RM

Stock Levels
160240 In stock
Attributes
  • Thread Size
    8-32
  • Base Diameter
    9.5 mm
  • Base Height
    5.1 mm
  • Overall Height
    15.3 mm
  • Base Full Material
    Butyl Rubber
Screw-On Feet - Base Diameter - 9.5 mm | 0.374 in ; Base Height - 5.1 mm | 0.201 in ; Stud Length - 10.0 mm | 0.394 in ; Overall Height - 15.1 mm | 0.594 in

1342662

Price Range
4.069 RM - 3.6721 RM

Stock Levels
80 In stock
Attributes
  • Thread Size
    M4
  • Base Diameter
    9.5 mm
  • Base Height
    5.1 mm
  • Overall Height
    15.1 mm
  • Base Full Material
    Butyl Rubber
Screw-On Feet - Base Diameter - 9.5 mm | 0.374 in ; Base Height - 5.1 mm | 0.201 in ; Stud Length - 10.0 mm | 0.394 in ; Overall Height - 15.1 mm | 0.594 in

1342660

Price Range
4.2377 RM - 3.8244 RM

Stock Levels
159460 In stock
Attributes
  • Thread Size
    M3
  • Base Diameter
    9.5 mm
  • Base Height
    5.1 mm
  • Overall Height
    15.1 mm
  • Base Full Material
    Butyl Rubber