Leaf and Flag Hinges are ideal for door removal when space to access inside of cabinet is difficult. The range comes in a choice of profiles and materials
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Material | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| 50.8911 RM - 53.5697 RM | 800 In stock |
2.362 in
60.0 mm
|
Nylon
|
0.256 in
6.5 mm
|
2.362 in
60.0 mm
|
||
| 11.2788 RM - 11.8719 RM | 436 In stock |
1.575 in
40.0 mm
|
Nylon
|
0.205 in
5.2 mm
|
1.575 in
40.0 mm
|
||
| 29.2025 RM - 30.74 RM | 4256 In stock |
1.969 in
50.0 mm
|
Nylon
|
0.232 in
5.9 mm
|
3.937 in
100.0 mm
|
||
| 25.1691 RM - 26.4936 RM | 38 In stock |
1.575 in
40.0 mm
|
Nylon
|
0.205 in
5.2 mm
|
4.724 in
120.0 mm
|
||
| 10.2842 RM - 10.8253 RM | 11747 In stock |
1.181 in
30.0 mm
|
Nylon
|
0.118 in
3.0 mm
|
1.181 in
30.0 mm
|
||
| 22.7684 RM - 23.9667 RM | 124 In stock |
1.575 in
40.0 mm
|
Nylon
|
0.205 in
5.2 mm
|
3.15 in
80.0 mm
|
||
| 1001225E | 44.9805 RM - 49.8392 RM | 750 In stock |
1.772 in
45.0 mm
|
Zamak
|
0.551 in
14.0 mm
|
1.85 in
47.0 mm
|
|
| 60.4859 RM - 67.0204 RM | 150 In stock |
2.362 in
60.0 mm
|
Die Cast Zinc Alloy;Stainless Steel
|
0.591 in
15.0 mm
|
3.543 in
90.0 mm
|
||
| 493121E | 32.5722 RM - 36.0908 RM | 10682 In stock |
2.539 in
64.5 mm
|
Die Cast Zinc Alloy
|
|
0.669 in
17.0 mm
|
|
| 498427 | 6592 In stock |
1.378 in
35.0 mm
|
Nylon
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| 9.4209 RM - 10.4389 RM | 9831 In stock |
1.89 in
48.0 mm
|
PA GF
|
0.591 in
15.0 mm
|
1.89 in
48.0 mm
|
||
| 36.6348 RM - 40.5922 RM | Request the lead time here |
1.508 in
38.3 mm
|
PA GF
|
1.654 in
42.0 mm
|
1.24 in
31.5 mm
|
||
| 16.2245 RM - 17.9768 RM | 22473 In stock |
0.787 in
20.0 mm
|
PA GF
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
||
| 466237 | 8.8979 RM - 9.8593 RM | Request the lead time here |
1.969 in
50.0 mm
|
PA GF
|
|
1.969 in
50.0 mm
|
|
| 31.333 RM - 34.7185 RM | 5041 In stock |
4.016 in
102.0 mm
|
PA GF
|
|
3.11 in
79.0 mm
|
||
| 17.5373 RM - 19.4325 RM | 3520 In stock |
2.559 in
65.0 mm
|
PA GF
|
0.906 in
23.0 mm
|
2.52 in
64.0 mm
|
||
| 8.8857 RM - 9.8453 RM | 38055 In stock |
2.52 in
64.0 mm
|
PA GF
|
|
1.457 in
37.0 mm
|
||
| 9.8213 RM - 10.8825 RM | 712 In stock |
1.89 in
48.0 mm
|
PA GF
|
0.61 in
15.5 mm
|
1.87 in
47.5 mm
|
||
| 17.5373 RM - 19.4325 RM | 8696 In stock |
2.047 in
52.0 mm
|
PA GF
|
0.787 in
20.0 mm
|
1.772 in
45.0 mm
|
||
| 75.3802 RM - 83.5246 RM | 2465 In stock |
3.15 in
80.0 mm
|
Die Cast Zinc Alloy
|
0.315 in
8.0 mm
|
4.331 in
110.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue