| Quantity | Unit price |
|---|---|
| 100 + | 23.423 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 0.098 in |
|---|---|
| Leaf Thickness | 2.5 mm |
| Overall Length | 79.5 mm |
| Overall Length | 3.13 in |
| Overall Thickness | 0.098 in |
| Overall Thickness | 2.5 mm |
| Overall Width | 1.575 in |
| Overall Width | 40.0 mm |
| Colour | Natural |
| Finish | Stainless Steel |
| Leaf Shape | Rectangular |
| Material | Stainless Steel |
| Number of Mounting Holes | 6 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue