Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 81.4465 RM - 90.2456 RM | 33584 In stock |
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
3.543 in
90.0 mm
|
||
| 10.6446 RM - 11.7943 RM | 169681 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.535 in
39.0 mm
|
||
| 11.4914 RM - 12.7322 RM | 28 In stock |
0.059 in
1.5 mm
|
2.362 in
60.0 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
1.949 in
49.5 mm
|
||
| 9.9186 RM - 10.99 RM | 175454 In stock |
0.039 in
1.0 mm
|
2 in
50.8 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
1.319 in
33.5 mm
|
||
| 11.8538 RM - 13.1347 RM | 266030 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.535 in
39.0 mm
|
||
| 12.0954 RM - 13.4024 RM | 218810 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.575 in
40.0 mm
|
||
| 65.4914 RM - 72.5659 RM | 660 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
0
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
4.724 in
120.0 mm
|
||
| 25.1087 RM - 26.4302 RM | 300 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| 46.5138 RM - 46.5138 RM | Request the lead time here |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Square
|
2.362 in
60.0 mm
|
||
| 24.923 RM - 24.923 RM | Request the lead time here |
0.197 in
5.0 mm
|
2.795 in
71.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| 8.5569 RM - 8.5569 RM | Request the lead time here |
0.059 in
1.5 mm
|
3.937 in
100.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
0.748 in
19.0 mm
|
||
| 40.3353 RM - 40.3353 RM | Request the lead time here |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Square
|
1.575 in
40.0 mm
|
||
| 21.9618 RM - 21.9618 RM | Request the lead time here |
0.079 in
2.0 mm
|
2.756 in
70.0 mm
|
6
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.969 in
50.0 mm
|
||
| 28.9344 RM - 30.4574 RM | 4294 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| 30.183 RM - 31.7717 RM | 87408 In stock |
0.157 in
4.0 mm
|
5.512 in
140.0 mm
|
5
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| 3.0316 RM - 3.0316 RM | Request the lead time here |
0.118 in
3.0 mm
|
1.181 in
30.0 mm
|
4
|
Bright Chrome
|
Zinc Alloy
|
Square
|
1.181 in
30.0 mm
|
||
| 8.3517 RM - 8.3517 RM | Request the lead time here |
0.059 in
1.5 mm
|
2.362 in
60.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.496 in
38.0 mm
|
||
| 46.1618 RM - 46.1618 RM | Request the lead time here |
0.118 in
3.0 mm
|
3.543 in
90.0 mm
|
3
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| 15.8858 RM - 16.7217 RM | 31171 In stock |
|
1.969 in
50.0 mm
|
4
|
|
|
|
1.969 in
50.0 mm
|
||
| 099404E | 172.9528 RM - 191.6378 RM | 3255 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
|
|
304 Stainless Steel
|
|
1.969 in
50.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue