Menu Search

Leaf Hinges - Countersunk Mount

In stock

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
95 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
11.4914 RM - 12.7322 RM 28 In stock
1.5 mm
60.0 mm
6
Polished
304 Stainless Steel
49.5 mm
11.8538 RM - 13.1347 RM 266030 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
39.0 mm
12.0954 RM - 13.4024 RM 218810 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
40.0 mm
9.9186 RM - 10.99 RM 175454 In stock
1.0 mm
50.8 mm
6
Polished
304 Stainless Steel
33.5 mm
10.6446 RM - 11.7943 RM 169681 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
39.0 mm
81.4465 RM - 90.2456 RM 33584 In stock
3.0 mm
60.0 mm
4
Polished
304 Stainless Steel
90.0 mm
17.4168 RM - 19.2993 RM 95203 In stock
1.5 mm
40.0 mm
6
Polished
304 Stainless Steel
100.0 mm
9.5981 RM - 9.5981 RM 38600 In stock
2.0 mm
175.0 mm
8
Polished
Stainless Steel
Angled
38.0 mm
23.3708 RM - 24.6006 RM 1360 In stock
5.2 mm
80.0 mm
30% Glass Fibre Reinforced Nylon
40.0 mm
6.218 RM - 6.5458 RM 45676 In stock
1.5 mm
69.5 mm
6
Polished
Stainless Steel
Angled
40.0 mm
099404E 172.9528 RM - 191.6378 RM 3255 In stock
6.0 mm
50.0 mm
304 Stainless Steel
50.0 mm
29.0358 RM - 32.1717 RM 319 In stock
50.0 mm
4
63.0 mm
099126E 31.4366 RM - 34.8324 RM 1860 In stock
50.0 mm
6
76.0 mm
31.2945 RM - 34.6745 RM 60 In stock
50.0 mm
4
76.0 mm
17.2948 RM - 19.1632 RM 102 In stock
40.0 mm
4
40.0 mm
15.8858 RM - 16.7217 RM 31171 In stock
50.0 mm
4
50.0 mm
399124E 56.4579 RM - 62.5569 RM 14824 In stock
60.0 mm
4
60.0 mm
62.2662 RM - 68.9929 RM 587 In stock
60.0 mm
4
90.0 mm
13.644 RM - 13.644 RM Request the lead time here
8.0 mm
60.0 mm
4
Powder Coating
Zinc Alloy
Square
60.0 mm
10.457 RM - 10.457 RM Request the lead time here
6.0 mm
50.0 mm
6
Bright Chrome
Zinc Alloy
Rectangular
75.0 mm
  • of 5
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 49.5 mm | 1.949 in ; 304 Stainless Steel

1285098

Price Range
12.7322 RM - 11.4914 RM

Stock Levels
28 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    60.0 mm
  • Overall Width
    49.5 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 39.0 mm | 1.535 in ; 304 Stainless Steel

1284314

Price Range
13.1347 RM - 11.8538 RM

Stock Levels
266030 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    39.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; 304 Stainless Steel

1284313

Price Range
13.4024 RM - 12.0954 RM

Stock Levels
218810 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 50.8 mm | 2 in ; Overall Width - 33.5 mm | 1.319 in ; 304 Stainless Steel

1285097

Price Range
10.99 RM - 9.9186 RM

Stock Levels
175454 In stock
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    50.8 mm
  • Overall Width
    33.5 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 39.0 mm | 1.535 in ; 304 Stainless Steel

1284312

Price Range
11.7943 RM - 10.6446 RM

Stock Levels
169681 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    39.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 90.0 mm | 3.543 in ; 304 Stainless Steel

1285096

Price Range
90.2456 RM - 81.4465 RM

Stock Levels
33584 In stock
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 100.0 mm | 3.937 in ; 304 Stainless Steel

1287382

Price Range
19.2993 RM - 17.4168 RM

Stock Levels
95203 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    100.0 mm
  • Finish
    Polished
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 175.0 mm | 6.89 in ; Overall Width - 38.0 mm | 1.496 in ; Material - Stainless Steel ; Number of Mounting Holes - 8

1285101

Price Range
9.5981 RM - 9.5981 RM

Stock Levels
38600 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    175.0 mm
  • Overall Width
    38.0 mm
  • Colour
    Silver
  • Finish
    Polished
Free Swinging Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 40.0 mm | 1.575 in ; Material - 30% Glass Fibre Reinforced Nylon ;

550062

Price Range
24.6006 RM - 23.3708 RM

Stock Levels
1360 In stock
Attributes
  • Leaf Thickness
    5.2 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    5.7 mm
  • Overall Width
    40.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 69.5 mm | 2.736 in ; Overall Width - 40.0 mm | 1.575 in ; Material - Stainless Steel ; Number of Mounting Holes - 6

1287383

Price Range
6.5458 RM - 6.218 RM

Stock Levels
45676 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    69.5 mm
  • Overall Width
    40.0 mm
  • Colour
    Silver
  • Finish
    Polished
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; 304 Stainless Steel

099404E

Price Range
191.6378 RM - 172.9528 RM

Stock Levels
3255 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Material
    304 Stainless Steel
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 63.0 mm | 2.48 in ;

099127E

Price Range
32.1717 RM - 29.0358 RM

Stock Levels
319 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    63.0 mm
  • Number of Mounting Holes
    4
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 76.0 mm | 2.992 in ;

099126E

Price Range
34.8324 RM - 31.4366 RM

Stock Levels
1860 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Number of Mounting Holes
    6
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 76.0 mm | 2.992 in ;

0991210E

Price Range
34.6745 RM - 31.2945 RM

Stock Levels
60 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Number of Mounting Holes
    4
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ;

299123E

Price Range
19.1632 RM - 17.2948 RM

Stock Levels
102 In stock
Attributes
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Number of Mounting Holes
    4
Leaf Hinge - Overall Length - 50.0 mm | 1.969 in; Overall Width - 50.0 mm | 1.969 in; ;

099124E

Price Range
16.7217 RM - 15.8858 RM

Stock Levels
31171 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Number of Mounting Holes
    4
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ;

399124E

Price Range
62.5569 RM - 56.4579 RM

Stock Levels
14824 In stock
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Number of Mounting Holes
    4
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 90.0 mm | 3.543 in ;

399125E

Price Range
68.9929 RM - 62.2662 RM

Stock Levels
587 In stock
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Number of Mounting Holes
    4
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ; Zinc Alloy

20033767

Price Range
13.644 RM - 13.644 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 75.0 mm | 2.953 in ; Zinc Alloy

20033941

Price Range
10.457 RM - 10.457 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    75.0 mm
  • Colour
    Natural