Menu Search

Leaf Hinges - Countersunk Mount

In stock

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
95 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
40.3353 RM - 40.3353 RM Request the lead time here
5.0 mm
40.0 mm
4
Stainless Steel
Stainless Steel
Square
40.0 mm
21.9618 RM - 21.9618 RM Request the lead time here
2.0 mm
70.0 mm
6
Stainless Steel
Stainless Steel
Rectangular
50.0 mm
17.7173 RM - 17.7173 RM Request the lead time here
2.0 mm
75.0 mm
3
Stainless Steel
Stainless Steel
Rectangular
50.0 mm
12.9046 RM - 12.9046 RM Request the lead time here
2.0 mm
50.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
40.0 mm
8.3596 RM - 8.3596 RM Request the lead time here
5.0 mm
80.0 mm
6
Powder Coating
Zinc Alloy
Rectangular
39.8 mm
135.2994 RM - 135.2994 RM Request the lead time here
6.0 mm
100.0 mm
7
Stainless Steel
Stainless Steel
Rectangular
114.0 mm
22.7685 RM - 22.7685 RM Request the lead time here
2.5 mm
99.5 mm
6
Stainless Steel
Stainless Steel
Rectangular
40.0 mm
32.698 RM - 32.698 RM Request the lead time here
3.0 mm
90.0 mm
8
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
6.9112 RM - 6.9112 RM Request the lead time here
2.0 mm
48.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
36.0 mm
3.8596 RM - 3.8596 RM Request the lead time here
6.0 mm
43.0 mm
4
Matt
PA
Rectangular
36.0 mm
25.1087 RM - 26.4302 RM 300 In stock
4.0 mm
60.0 mm
4
Steel
60.0 mm
55.86 RM - 55.86 RM 2500 In stock
6.0 mm
50.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
76.0 mm
70.2573 RM - 70.2573 RM Request the lead time here
5.0 mm
47.0 mm
4
Brushed
Stainless Steel
Rectangular
46.5 mm
156.4879 RM - 156.4879 RM Request the lead time here
6.0 mm
100.0 mm
7
Stainless Steel
Stainless Steel
Rectangular
114.0 mm
7.718 RM - 7.718 RM Request the lead time here
1.5 mm
35.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
38.0 mm
36.5746 RM - 36.5746 RM Request the lead time here
11.0 mm
75.0 mm
4
Chrome Plated
Zinc Alloy
Rectangular
54.0 mm
9.7177 RM - 9.7177 RM Request the lead time here
6.5 mm
59.0 mm
4
Bright Chrome
Zinc Alloy
Rectangular
44.7 mm
28.9344 RM - 30.4574 RM 4294 In stock
4.0 mm
60.0 mm
4
Steel
60.0 mm
21.8683 RM - 21.8683 RM Request the lead time here
16.5 mm
70.0 mm
4
Matt
Zinc Alloy
Rectangular
53.0 mm
25.5531 RM - 26.8977 RM 532 In stock
4.0 mm
60.0 mm
4
Steel
60.0 mm
  • of 5
Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20042097

Price Range
40.3353 RM - 40.3353 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 50.0 mm | 1.969 in ; Stainless Steel

20042424

Price Range
21.9618 RM - 21.9618 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    2.0 mm
  • Overall Width
    50.0 mm
  • Colour
    Natural
Hinge - Overall Length - 75.0 mm | 2.953 in ; Overall Width - 50.0 mm | 1.969 in ; Stainless Steel

20042455

Price Range
17.7173 RM - 17.7173 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    75.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    50.0 mm
  • Colour
    Natural
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20043056

Price Range
12.9046 RM - 12.9046 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    6.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 39.8 mm | 1.567 in ; Zinc Alloy

20033989

Price Range
8.3596 RM - 8.3596 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    5.0 mm
  • Overall Width
    39.8 mm
  • Colour
    Black
Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 114.0 mm | 4.488 in ; Stainless Steel

20042257

Price Range
135.2994 RM - 135.2994 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    100.0 mm
  • Overall Thickness
    28.0 mm
  • Overall Width
    114.0 mm
  • Colour
    Natural
Hinge - Overall Length - 99.5 mm | 3.917 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20042332

Price Range
22.7685 RM - 22.7685 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Length
    99.5 mm
  • Overall Thickness
    2.5 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 90.0 mm | 3.543 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042370

Price Range
32.698 RM - 32.698 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    90.0 mm
  • Overall Thickness
    6.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 48.0 mm | 1.89 in ; Overall Width - 36.0 mm | 1.417 in ; Stainless Steel

20042400

Price Range
6.9112 RM - 6.9112 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    48.0 mm
  • Overall Thickness
    2.0 mm
  • Overall Width
    36.0 mm
  • Colour
    Natural
Hinge - Overall Length - 43.0 mm | 1.693 in ; Overall Width - 36.0 mm | 1.417 in ; PA

20034528

Price Range
3.8596 RM - 3.8596 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    43.0 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    36.0 mm
  • Colour
    Black
Leaf Hinge - Overall Width - 60.0 mm | 2.362 in; Overall Length - 60.0 mm | 2.362 in; Steel

1599631

Price Range
26.4302 RM - 25.1087 RM

Stock Levels
300 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    6.8 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    60.0 mm
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 76.0 mm | 2.992 in ; Stainless Steel

20042103

Price Range
55.86 RM - 55.86 RM

Stock Levels
2500 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    76.0 mm
  • Colour
    Natural
Hinge - Overall Length - 47.0 mm | 1.85 in ; Overall Width - 46.5 mm | 1.831 in ; Stainless Steel

20042172

Price Range
70.2573 RM - 70.2573 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    47.0 mm
  • Overall Thickness
    7.3 mm
  • Overall Width
    46.5 mm
  • Colour
    Natural
Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 114.0 mm | 4.488 in ; Stainless Steel

20042264

Price Range
156.4879 RM - 156.4879 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    100.0 mm
  • Overall Thickness
    28.0 mm
  • Overall Width
    114.0 mm
  • Colour
    Natural
Hinge - Overall Length - 35.0 mm | 1.378 in ; Overall Width - 38.0 mm | 1.496 in ; Stainless Steel

20042295

Price Range
7.718 RM - 7.718 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    35.0 mm
  • Overall Thickness
    4.5 mm
  • Overall Width
    38.0 mm
  • Colour
    Natural
Hinge - Overall Length - 75.0 mm | 2.953 in ; Overall Width - 54.0 mm | 2.126 in ; Zinc Alloy

20034559

Price Range
36.5746 RM - 36.5746 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.0 mm
  • Overall Length
    75.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    54.0 mm
  • Colour
    Natural
Hinge - Overall Length - 59.0 mm | 2.323 in ; Overall Width - 44.7 mm | 1.76 in ; Zinc Alloy

20034658

Price Range
9.7177 RM - 9.7177 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.5 mm
  • Overall Length
    59.0 mm
  • Overall Thickness
    11.7 mm
  • Overall Width
    44.7 mm
  • Colour
    Natural
Leaf Hinge - Overall Width - 60.0 mm | 2.362 in; Overall Length - 60.0 mm | 2.362 in; Steel

1599626

Price Range
30.4574 RM - 28.9344 RM

Stock Levels
4294 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    6.8 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    60.0 mm
Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 53.0 mm | 2.087 in ; Zinc Alloy

20034481

Price Range
21.8683 RM - 21.8683 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    16.5 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    16.5 mm
  • Overall Width
    53.0 mm
  • Colour
    Black
Leaf Hinge - Overall Width - 60.0 mm | 2.362 in; Overall Length - 60.0 mm | 2.362 in; Steel

1599636

Price Range
26.8977 RM - 25.5531 RM

Stock Levels
532 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Mounting Hole Diameter
    6.8 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    60.0 mm