Menu Search

Leaf Hinges - Half Threaded Stud & Half Counter Sunk

In stock

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Colour Overall Thickness Overall Width Maximum Mounting Hole Size View
19.9153 RM - 22.0668 RM 257 In stock
5.0 mm
40.0 mm
Black
9.0 mm
40.0 mm
30.0897 RM - 33.3404 RM 88 In stock
6.0 mm
50.0 mm
Silver
11.0 mm
50.0 mm
26.0651 RM - 28.8809 RM 60 In stock
6.0 mm
50.0 mm
Black
11.0 mm
50.0 mm
21.0938 RM - 23.3725 RM 23928 In stock
6.0 mm
50.0 mm
Black
12 mm
50.0 mm
25.7505 RM - 28.5318 RM 160 In stock
5.0 mm
40.0 mm
Black
9.0 mm
40.0 mm
25.7476 RM - 28.5289 RM 45 In stock
5.0 mm
40.0 mm
Chrome
9.0 mm
40.0 mm
Free Swinging Hinge - Overall Length : 40.0 mm | 1.575 in; Overall Thickness : 9.0 mm | 0.354 in; Overall Width : 40.0 mm | 1.575 in; Black

299202E

Price Range
22.0668 RM - 19.9153 RM

Stock Levels
257 In stock
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Black
Free Swinging Hinge - ; ; ;

099112E

Price Range
33.3404 RM - 30.0897 RM

Stock Levels
88 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Cam Material
    Die Cast Zinc Alloy
Free Swinging Hinge - ; ; ;

099122E

Price Range
28.8809 RM - 26.0651 RM

Stock Levels
60 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Cam Material
    Die Cast Zinc Alloy
Leaf Hinge - Overall Length - 50.0 mm | 1.969 in; Overall Width - 50.0 mm | 1.969 in; Black; Polyamide

199202E

Price Range
23.3725 RM - 21.0938 RM

Stock Levels
23928 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    12 mm
  • Overall Width
    50.0 mm
  • Cam Material
    Die Cast Zinc Alloy
Leaf Hinge - Overall Length - 40.0 mm | 1.575 in; Overall Width - 40.0 mm | 1.575 in; Black; Zinc Alloy

299122E

Price Range
28.5318 RM - 25.7505 RM

Stock Levels
160 In stock
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Cam Material
    Die Cast Zinc Alloy
Free Swinging Hinge - Overall Length : 40.0 mm | 1.575 in; Overall Thickness : 9.0 mm | 0.354 in; Overall Width : 40.0 mm | 1.575 in; Chrome

299112E

Price Range
28.5289 RM - 25.7476 RM

Stock Levels
45 In stock
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Cam Material
    Die Cast Zinc Alloy