Menu Search

Leaf Hinges - Male Stud Thread Insert Mount

In stock

Leaf Hinges with an all-metal design are suitable for mounting on flush mounted doors with threaded stud installations.

The hinges have a maximum rotation of 180 degrees and can be screw-mounted using M5, M6 and M8 stud thread size fixings.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Matt, Powder Coating and Stainless Steel
  • Leaf Shapes: Rectangular and Square

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Overall Length Number of Mounting Holes Material Overall Thickness Overall Width View
68.829 RM - 76.264 RM Request the lead time here
110.0 mm
15.0 mm
80.0 mm
53.8154 RM - 59.6298 RM 10 In stock
70.0 mm
15.0 mm
80.0 mm
36.3974 RM - 40.3292 RM 35 In stock
50.0 mm
4
76.0 mm
88.3959 RM - 97.9453 RM 30 In stock
60.0 mm
0
120.0 mm
68.03 RM - 75.3796 RM Request the lead time here
60.0 mm
0
90.0 mm
41.9398 RM - 46.4701 RM 10 In stock
50.0 mm
4
76.0 mm
30.7895 RM - 30.7895 RM Request the lead time here
40.0 mm
4
Stainless Steel
9.0 mm
40.0 mm
35.7223 RM - 35.7223 RM Request the lead time here
60.0 mm
4
Stainless Steel
15.0 mm
60.0 mm
38.7139 RM - 42.8965 RM 800 In stock
50.0 mm
4
63.0 mm
67.7484 RM - 75.0675 RM 10 In stock
60.0 mm
4
60.0 mm
83.1486 RM - 92.1305 RM Request the lead time here
150.0 mm
15.0 mm
80.0 mm
47.6836 RM - 47.6836 RM Request the lead time here
51.0 mm
4
Stainless Steel
12.0 mm
51.0 mm
19.414 RM - 19.414 RM Request the lead time here
60.0 mm
4
Zinc Alloy
15.0 mm
60.0 mm
24.6104 RM - 24.6104 RM Request the lead time here
80.0 mm
4
Zinc Alloy
70.0 mm
28.0195 RM - 28.0195 RM Request the lead time here
90.0 mm
6
Zinc Alloy
15.0 mm
60.0 mm
17.9977 RM - 17.9977 RM Request the lead time here
50.0 mm
4
Zinc Alloy
11.6 mm
74.0 mm
7.2749 RM - 7.2749 RM Request the lead time here
40.0 mm
4
Zinc Alloy
9.0 mm
40.0 mm
20.395 RM - 20.395 RM Request the lead time here
90.0 mm
6
Zinc Alloy
11.7 mm
74.0 mm
13.108 RM - 13.108 RM Request the lead time here
51.0 mm
4
Zinc Alloy
12.0 mm
51.0 mm
59.6206 RM - 66.0608 RM 34 In stock
110.0 mm
15.0 mm
80.0 mm
  • of 2
Free Swinging Hinge - ; ; ;

1399122E

Price Range
76.264 RM - 68.829 RM

Stock Levels
Request the lead time here
Attributes
  • Stud Length
    14.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    110.0 mm
  • Overall Width
    80.0 mm
Free Swinging Hinge - ; ; ;

1399121E

Price Range
59.6298 RM - 53.8154 RM

Stock Levels
10 In stock
Attributes
  • Stud Length
    14.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    70.0 mm
  • Overall Width
    80.0 mm
Free Swinging Hinge - ; ; ;

099119E

Price Range
40.3292 RM - 36.3974 RM

Stock Levels
35 In stock
Attributes
  • Stud Thread Size
    M6
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Maximum Rotation
    270
  • Number of Mounting Holes
    4
Leaf Hinge - Overall Length - 60.0 mm | 2.362 in; Overall Width - 120.0 mm | 4.724 in; ;

399113E

Price Range
97.9453 RM - 88.3959 RM

Stock Levels
30 In stock
Attributes
  • Stud Thread Size
    M8
  • Overall Length
    60.0 mm
  • Overall Width
    120.0 mm
  • Maximum Rotation
    270
  • Number of Mounting Holes
    0
Leaf Hinge - Overall Length - 60.0 mm | 2.362 in; Overall Width - 90.0 mm | 3.543 in; ;

399112E

Price Range
75.3796 RM - 68.03 RM

Stock Levels
Request the lead time here
Attributes
  • Stud Thread Size
    M8
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Maximum Rotation
    270
  • Number of Mounting Holes
    0
Free Swinging Hinge - ; ; ;

099129E

Price Range
46.4701 RM - 41.9398 RM

Stock Levels
10 In stock
Attributes
  • Stud Thread Size
    M6
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Maximum Rotation
    270
  • Number of Mounting Holes
    4
Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 9.0 mm | 0.354 in ; Stainless Steel

20042134

Price Range
30.7895 RM - 30.7895 RM

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    40.0 mm
  • Stud Thread Size
    M5
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ; Overall Thickness - 15.0 mm | 0.591 in ; Stainless Steel

20042110

Price Range
35.7223 RM - 35.7223 RM

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    60.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
Free Swinging Hinge - ; ; ;

099128E

Price Range
42.8965 RM - 38.7139 RM

Stock Levels
800 In stock
Attributes
  • Stud Thread Size
    M6
  • Overall Length
    50.0 mm
  • Overall Width
    63.0 mm
  • Maximum Rotation
    270
  • Number of Mounting Holes
    4
Free Swinging Hinge - ; ; ;

399121E

Price Range
75.0675 RM - 67.7484 RM

Stock Levels
10 In stock
Attributes
  • Stud Thread Size
    M8
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Maximum Rotation
    270
  • Number of Mounting Holes
    4
Leaf Hinge - Overall Length - 150.0 mm | 5.906 in; Overall Width - 80.0 mm | 3.15 in; Black;

1399123E

Price Range
92.1305 RM - 83.1486 RM

Stock Levels
Request the lead time here
Attributes
  • Stud Length
    14.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    150.0 mm
  • Overall Width
    80.0 mm
Hinge - Overall Length - 51.0 mm | 2.008 in ; Overall Width - 51.0 mm | 2.008 in ; Overall Thickness - 12.0 mm | 0.472 in ; Stainless Steel

20042127

Price Range
47.6836 RM - 47.6836 RM

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    51.0 mm
  • Stud Thread Size
    M6
  • Leaf Thickness
    6.0 mm
  • Overall Length
    51.0 mm
  • Overall Width
    51.0 mm
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ; Overall Thickness - 15.0 mm | 0.591 in ; Zinc Alloy

20033866

Price Range
19.414 RM - 19.414 RM

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    60.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 70.0 mm | 2.756 in ; ; Zinc Alloy

20033934

Price Range
24.6104 RM - 24.6104 RM

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    80.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
Hinge - Overall Length - 90.0 mm | 3.543 in ; Overall Width - 60.0 mm | 2.362 in ; Overall Thickness - 15.0 mm | 0.591 in ; Zinc Alloy

20033927

Price Range
28.0195 RM - 28.0195 RM

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    90.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.5 mm
  • Overall Length
    90.0 mm
  • Overall Width
    60.0 mm
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 74.0 mm | 2.913 in ; Overall Thickness - 11.6 mm | 0.457 in ; Zinc Alloy

20033743

Price Range
17.9977 RM - 17.9977 RM

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    50.0 mm
  • Stud Thread Size
    M6
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    74.0 mm
Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 9.0 mm | 0.354 in ; Zinc Alloy

20033880

Price Range
7.2749 RM - 7.2749 RM

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    40.0 mm
  • Stud Thread Size
    M5
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
Hinge - Overall Length - 90.0 mm | 3.543 in ; Overall Width - 74.0 mm | 2.913 in ; Overall Thickness - 11.7 mm | 0.461 in ; Zinc Alloy

20033729

Price Range
20.395 RM - 20.395 RM

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    50.0 mm
  • Stud Thread Size
    M6
  • Leaf Thickness
    6.0 mm
  • Overall Length
    90.0 mm
  • Overall Width
    74.0 mm
Hinge - Overall Length - 51.0 mm | 2.008 in ; Overall Width - 51.0 mm | 2.008 in ; Overall Thickness - 12.0 mm | 0.472 in ; Zinc Alloy

20033873

Price Range
13.108 RM - 13.108 RM

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    51.0 mm
  • Stud Thread Size
    M6
  • Leaf Thickness
    6.0 mm
  • Overall Length
    51.0 mm
  • Overall Width
    51.0 mm
Free Swinging Hinge - ; ; ;

1399112E

Price Range
66.0608 RM - 59.6206 RM

Stock Levels
34 In stock
Attributes
  • Stud Length
    14.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    110.0 mm
  • Overall Width
    80.0 mm