Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Leaf Hinges with an all-metal design are suitable for mounting on flush mounted doors with threaded stud installations.
The hinges have a maximum rotation of 180 degrees and can be screw-mounted using M5, M6 and M8 stud thread size fixings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Number of Mounting Holes | Material | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| 68.829 RM - 76.264 RM | Request the lead time here |
4.331 in
110.0 mm
|
|
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| 53.8154 RM - 59.6298 RM | 10 In stock |
2.756 in
70.0 mm
|
|
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| 36.3974 RM - 40.3292 RM | 35 In stock |
1.969 in
50.0 mm
|
4
|
|
|
2.992 in
76.0 mm
|
||
| 88.3959 RM - 97.9453 RM | 30 In stock |
2.362 in
60.0 mm
|
0
|
|
|
4.724 in
120.0 mm
|
||
| 68.03 RM - 75.3796 RM | Request the lead time here |
2.362 in
60.0 mm
|
0
|
|
|
3.543 in
90.0 mm
|
||
| 41.9398 RM - 46.4701 RM | 10 In stock |
1.969 in
50.0 mm
|
4
|
|
|
2.992 in
76.0 mm
|
||
| 30.7895 RM - 30.7895 RM | Request the lead time here |
1.575 in
40.0 mm
|
4
|
Stainless Steel
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| 35.7223 RM - 35.7223 RM | Request the lead time here |
2.362 in
60.0 mm
|
4
|
Stainless Steel
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
| 38.7139 RM - 42.8965 RM | 800 In stock |
1.969 in
50.0 mm
|
4
|
|
|
2.48 in
63.0 mm
|
||
| 67.7484 RM - 75.0675 RM | 10 In stock |
2.362 in
60.0 mm
|
4
|
|
|
2.362 in
60.0 mm
|
||
| 83.1486 RM - 92.1305 RM | Request the lead time here |
5.906 in
150.0 mm
|
|
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| 47.6836 RM - 47.6836 RM | Request the lead time here |
2.008 in
51.0 mm
|
4
|
Stainless Steel
|
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
||
| 19.414 RM - 19.414 RM | Request the lead time here |
2.362 in
60.0 mm
|
4
|
Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
| 24.6104 RM - 24.6104 RM | Request the lead time here |
3.15 in
80.0 mm
|
4
|
Zinc Alloy
|
|
2.756 in
70.0 mm
|
||
| 28.0195 RM - 28.0195 RM | Request the lead time here |
3.543 in
90.0 mm
|
6
|
Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
| 17.9977 RM - 17.9977 RM | Request the lead time here |
1.969 in
50.0 mm
|
4
|
Zinc Alloy
|
0.457 in
11.6 mm
|
2.913 in
74.0 mm
|
||
| 7.2749 RM - 7.2749 RM | Request the lead time here |
1.575 in
40.0 mm
|
4
|
Zinc Alloy
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| 20.395 RM - 20.395 RM | Request the lead time here |
3.543 in
90.0 mm
|
6
|
Zinc Alloy
|
0.461 in
11.7 mm
|
2.913 in
74.0 mm
|
||
| 13.108 RM - 13.108 RM | Request the lead time here |
2.008 in
51.0 mm
|
4
|
Zinc Alloy
|
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
||
| 59.6206 RM - 66.0608 RM | 34 In stock |
4.331 in
110.0 mm
|
|
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm