Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Leaf Hinges with an all-metal design are suitable for mounting on flush mounted doors with threaded stud installations.
The hinges have a maximum rotation of 180 degrees and can be screw-mounted using M5, M6 and M8 stud thread size fixings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Number of Mounting Holes | Material | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| 24.6104 RM - 24.6104 RM | Request the lead time here |
3.15 in
80.0 mm
|
4
|
Zinc Alloy
|
|
2.756 in
70.0 mm
|
||
| 19.414 RM - 19.414 RM | Request the lead time here |
2.362 in
60.0 mm
|
4
|
Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
| 20.395 RM - 20.395 RM | Request the lead time here |
3.543 in
90.0 mm
|
6
|
Zinc Alloy
|
0.461 in
11.7 mm
|
2.913 in
74.0 mm
|
||
| 13.108 RM - 13.108 RM | Request the lead time here |
2.008 in
51.0 mm
|
4
|
Zinc Alloy
|
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
||
| 67.7508 RM - 75.07 RM | 34 In stock |
2.362 in
60.0 mm
|
4
|
|
|
2.362 in
60.0 mm
|
||
| 72.0245 RM - 79.8055 RM | Request the lead time here |
5.906 in
150.0 mm
|
|
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| 59.6206 RM - 66.0608 RM | 34 In stock |
4.331 in
110.0 mm
|
|
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| 47.6162 RM - 52.7603 RM | Request the lead time here |
3.346 in
85.0 mm
|
|
|
0.689 in
17.5 mm
|
2.657 in
67.5 mm
|
||
| 46.6158 RM - 51.6513 RM | 160 In stock |
2.756 in
70.0 mm
|
|
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| 7.2749 RM - 7.2749 RM | Request the lead time here |
1.575 in
40.0 mm
|
4
|
Zinc Alloy
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| 19.4953 RM - 19.4953 RM | Request the lead time here |
1.969 in
50.0 mm
|
4
|
Zinc Alloy
|
0.457 in
11.6 mm
|
2.913 in
74.0 mm
|
||
| 12.0462 RM - 12.0462 RM | Request the lead time here |
2.126 in
54.0 mm
|
4
|
Zamak
|
0.906 in
23.0 mm
|
1.575 in
40.0 mm
|
||
| 47.6162 RM - 52.7603 RM | Request the lead time here |
3.346 in
85.0 mm
|
|
|
0.689 in
17.5 mm
|
2.657 in
67.5 mm
|
||
| 28.0195 RM - 28.0195 RM | Request the lead time here |
3.543 in
90.0 mm
|
6
|
Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
| 17.9977 RM - 17.9977 RM | Request the lead time here |
1.969 in
50.0 mm
|
4
|
Zinc Alloy
|
0.457 in
11.6 mm
|
2.913 in
74.0 mm
|
||
| 35.1645 RM - 38.964 RM | 850 In stock |
1.969 in
50.0 mm
|
4
|
|
|
1.969 in
50.0 mm
|
||
| 13.9488 RM - 15.4561 RM | 42513 In stock |
1.969 in
50.0 mm
|
4
|
30% Glass Fibre Reinforced Nylon
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
| 67.7484 RM - 75.0675 RM | 10 In stock |
2.362 in
60.0 mm
|
4
|
|
|
2.362 in
60.0 mm
|
||
| 68.03 RM - 75.3796 RM | Request the lead time here |
2.362 in
60.0 mm
|
0
|
|
|
3.543 in
90.0 mm
|
||
| 83.1486 RM - 92.1305 RM | Request the lead time here |
5.906 in
150.0 mm
|
|
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm