Leaf Hinges with an all-metal design are suitable for mounting on flush mounted doors with threaded stud installations.
The hinges have a maximum rotation of 180 degrees and can be screw-mounted using M5, M6 and M8 stud thread size fixings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Number of Mounting Holes | Material | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| 59.6206 RM - 66.0608 RM | 34 In stock |
4.331 in
110.0 mm
|
|
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| 72.0245 RM - 79.8055 RM | Request the lead time here |
5.906 in
150.0 mm
|
|
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| 47.6836 RM - 47.6836 RM | Request the lead time here |
2.008 in
51.0 mm
|
4
|
Stainless Steel
|
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
||
| 35.7223 RM - 35.7223 RM | Request the lead time here |
2.362 in
60.0 mm
|
4
|
Stainless Steel
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
| 88.3959 RM - 97.9453 RM | 30 In stock |
2.362 in
60.0 mm
|
0
|
|
|
4.724 in
120.0 mm
|
||
| 38.7139 RM - 42.8965 RM | 800 In stock |
1.969 in
50.0 mm
|
4
|
|
|
2.48 in
63.0 mm
|
||
| 41.9398 RM - 46.4701 RM | 10 In stock |
1.969 in
50.0 mm
|
4
|
|
|
2.992 in
76.0 mm
|
||
| 30.7895 RM - 30.7895 RM | Request the lead time here |
1.575 in
40.0 mm
|
4
|
Stainless Steel
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| 33.5333 RM - 37.1556 RM | 1929 In stock |
1.969 in
50.0 mm
|
0
|
|
|
2.48 in
63.0 mm
|
||
| 68.829 RM - 76.264 RM | Request the lead time here |
4.331 in
110.0 mm
|
|
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| 27.0998 RM - 30.0282 RM | 5323 In stock |
1.969 in
50.0 mm
|
2
|
30% Glass Fibre Reinforced Nylon
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
| 13.9488 RM - 15.4561 RM | 42513 In stock |
1.969 in
50.0 mm
|
4
|
30% Glass Fibre Reinforced Nylon
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
| 54.9707 RM - 60.9094 RM | 4 In stock |
3.346 in
85.0 mm
|
|
|
0.689 in
17.5 mm
|
2.657 in
67.5 mm
|
||
| 53.8154 RM - 59.6298 RM | 10 In stock |
2.756 in
70.0 mm
|
|
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| 35.1651 RM - 38.964 RM | 87 In stock |
1.969 in
50.0 mm
|
4
|
|
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue