Menu Search

LED Spacers - Round, Metric Spacers

In stock

These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
79 results
Product SKUs information
Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height View
0.335 RM - 0.3718 RM 3071 In stock
Round
Black
PVC
2.0 mm
0.2568 RM - 0.2848 RM 3328754 In stock
Round
Black
PVC
2.0 mm
0.7979 RM - 0.8849 RM 316754 In stock
Round
Black
PVC
10.0 mm
0.537 RM - 0.5948 RM 16005140 In stock
Round
Black
PVC
8.0 mm
1.2322 RM - 1.3653 RM 110 In stock
Round
Black
PVC
25.0 mm
0.6292 RM - 0.6975 RM 1043 In stock
Round
Black
PVC
10.0 mm
0.3064 RM - 0.3391 RM 162 In stock
Round
Black
PVC
10.0 mm
0.3461 RM - 0.3841 RM 1066 In stock
Round
Black
PVC
16.0 mm
0.3275 RM - 0.3631 RM 12986 In stock
Round
Black
PVC
3.0 mm
0.4985 RM - 0.5522 RM 6138 In stock
Round
Black
PVC
22.0 mm
0.2831 RM - 0.3134 RM 38750 In stock
Round
Black
PVC
3.0 mm
0.2796 RM - 0.3094 RM 1100 In stock
Round
Black
PVC
6.0 mm
0.4821 RM - 0.5341 RM 561 In stock
Round
Black
PVC
19.0 mm
0.8966 RM - 0.9935 RM 3454 In stock
Round
Black
PVC
17.0 mm
0.5942 RM - 0.6572 RM 2597 In stock
Round
Black
PVC
9.0 mm
0.4862 RM - 0.5382 RM 1010 In stock
Round
Black
PVC
27.0 mm
0.5049 RM - 0.558 RM 44702 In stock
Round
Black
PVC
13.0 mm
LEDM-1-07 0.4658 RM - 0.5154 RM 1045 In stock
Round
Black
PVC
7.0 mm
0.7588 RM - 0.8411 RM Request the lead time here
Round
Black
PVC
19.0 mm
  • of 4
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 2.0 mm | 0.079 in ; Spacer Length 2.0 mm | 0.079 in

LEDM-3-02

Price Range
0.3718 RM - 0.335 RM

Stock Levels
3071 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 2.0 mm | 0.079 in ; Spacer Length 2.0 mm | 0.079 in

LEDM-1-02

Price Range
0.2848 RM - 0.2568 RM

Stock Levels
3328754 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 10.0 mm | 0.394 in ; Spacer Length 10.0 mm | 0.394 in

LEDM-3-10

Price Range
0.8849 RM - 0.7979 RM

Stock Levels
316754 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 8.0 mm | 0.315 in ; Spacer Length 8.0 mm | 0.315 in

LEDM-2-08

Price Range
0.5948 RM - 0.537 RM

Stock Levels
16005140 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 25.0 mm | 0.984 in ; Spacer Length 25.0 mm | 0.984 in

LEDM-3-25

Price Range
1.3653 RM - 1.2322 RM

Stock Levels
110 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 10.0 mm | 0.394 in ; Spacer Length 10.0 mm | 0.394 in

LEDM-1-10

Price Range
0.6975 RM - 0.6292 RM

Stock Levels
1043 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 10.0 mm | 0.394 in ; Spacer Length 10.0 mm | 0.394 in

LEDM-2-10

Price Range
0.3391 RM - 0.3064 RM

Stock Levels
162 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 16.0 mm | 0.63 in ; Spacer Length 16.0 mm | 0.63 in

LEDM-2-16

Price Range
0.3841 RM - 0.3461 RM

Stock Levels
1066 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 3.0 mm | 0.118 in ; Spacer Length 3.0 mm | 0.118 in

LEDM-2-03

Price Range
0.3631 RM - 0.3275 RM

Stock Levels
12986 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 22.0 mm | 0.866 in ; Spacer Length 22.0 mm | 0.866 in

LEDM-3-22

Price Range
0.5522 RM - 0.4985 RM

Stock Levels
6138 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 3.0 mm | 0.118 in ; Spacer Length 3.0 mm | 0.118 in

LEDM-3-03

Price Range
0.3134 RM - 0.2831 RM

Stock Levels
38750 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 6.0 mm | 0.236 in ; Spacer Length 6.0 mm | 0.236 in

LEDM-2-06

Price Range
0.3094 RM - 0.2796 RM

Stock Levels
1100 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 6.5 mm | 0.256 in ; Overall Height 19.0 mm | 0.748 in ; Spacer Length 19.0 mm | 0.748 in

LEDM-3-19

Price Range
0.5341 RM - 0.4821 RM

Stock Levels
561 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 4.8 mm | 0.189 in ; Overall Height 17.0 mm | 0.669 in ; Spacer Length 17.0 mm | 0.669 in

LEDM-2-17

Price Range
0.9935 RM - 0.8966 RM

Stock Levels
3454 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 9.0 mm | 0.354 in ; Spacer Length 9.0 mm | 0.354 in

LEDM-1-09

Price Range
0.6572 RM - 0.5942 RM

Stock Levels
2597 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 27.0 mm | 1.063 in ; Spacer Length 27.0 mm | 1.063 in

LEDM-1-27

Price Range
0.5382 RM - 0.4862 RM

Stock Levels
1010 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer - PVC ; Overall Diameter 5.1 mm | 0.201 in ; Overall Height 13.0 mm | 0.512 in ; Spacer Length 13.0 mm | 0.512 in

LEDM-1-13

Price Range
0.558 RM - 0.5049 RM

Stock Levels
44702 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
LED Spacer 5.1 mm 7.0 mm PVC UL94 V-0 Black

LEDM-1-07

Price Range
0.5154 RM - 0.4658 RM

Stock Levels
1045 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    5.1 mm
LED Spacer 5.1 mm 19.0 mm PVC UL94 V-0 Black

LEDM-1-19

Price Range
0.8411 RM - 0.7588 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    5.1 mm