Menu Search

LED Spacers - Square

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. The square design is good for angled applications. They are black in color and made of PVC.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height View
0.4594 RM - 0.5084 RM 49 In stock
Square
Black
PVC
9.5 mm
0.6246 RM - 0.6923 RM 1000 In stock
Square
Black
PVC
12.7 mm
0.8283 RM - 0.9187 RM 3057 In stock
Square
Black
PVC
9.5 mm
0.3777 RM - 0.4185 RM 1043 In stock
Square
Black
PVC
6.4 mm
0.3117 RM - 0.345 RM 9838 In stock
Square
Black
PVC
6.4 mm
LED Spacer - 0 - 90 °C | 32 - 194 °F

SQLEDS2-6-26

Price Range
0.5084 RM - 0.4594 RM

Stock Levels
49 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Square
  • Length
    6.4 mm
LED Spacer - 0 - 90 °C | 32 - 194 °F

SQLEDS2-8-26

Price Range
0.6923 RM - 0.6246 RM

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Square
  • Length
    6.4 mm
LED Spacer - 0 - 90 °C | 32 - 194 °F

SQLEDS1-6-26

Price Range
0.9187 RM - 0.8283 RM

Stock Levels
3057 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Square
  • Length
    4.3 mm
LED Spacer - 0 - 90 °C | 32 - 194 °F

SQLEDS2-4-26

Price Range
0.4185 RM - 0.3777 RM

Stock Levels
1043 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Square
  • Length
    6.4 mm
LED Spacer - 0 - 90 °C | 32 - 194 °F

SQLEDS1-4-26

Price Range
0.345 RM - 0.3117 RM

Stock Levels
9838 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Square
  • Length
    4.3 mm