Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 588.1466 RM - 651.6865 RM | Request the lead time here |
M16
|
Swivel
|
Chrome
|
7.874 in
200.0 mm
|
2.756 in
70.0 mm
|
||
| 256.2315 RM - 283.9128 RM | Request the lead time here |
M16
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
3.15 in
80.0 mm
|
||
| 162.791 RM - 180.3773 RM | 48 In stock |
M8
|
Swivel
|
Chrome
|
2.362 in
60.0 mm
|
1.496 in
38.0 mm
|
||
| 550105 | 340.4559 RM - 377.2366 RM | Request the lead time here |
M20
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
|
| 247.9073 RM - 274.6886 RM | Request the lead time here |
M12
|
Swivel
|
Chrome
|
6.299 in
160.0 mm
|
2.165 in
55.0 mm
|
||
| 207.2981 RM - 229.6941 RM | 32 In stock |
M12
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
2.362 in
60.0 mm
|
||
| 513.5142 RM - 568.9908 RM | 16 In stock |
M16
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
2.756 in
70.0 mm
|
||
| 172.0076 RM - 190.5903 RM | 35 In stock |
M10
|
Swivel
|
Chrome
|
2.953 in
75.0 mm
|
1.969 in
50.0 mm
|
||
| 236.0891 RM - 261.5939 RM | 24 In stock |
M12
|
Swivel
|
Chrome
|
2.953 in
75.0 mm
|
2.165 in
55.0 mm
|
||
| 258.1046 RM - 285.9891 RM | 31 In stock |
M12
|
Swivel
|
Chrome
|
4.921 in
125.0 mm
|
2.165 in
55.0 mm
|
||
| 169.6909 RM - 188.0238 RM | 16 In stock |
M10
|
Swivel
|
Chrome
|
2.953 in
75.0 mm
|
1.496 in
38.0 mm
|
||
| 461.7108 RM - 511.5903 RM | Request the lead time here |
M20
|
Metal Swivel
|
Chrome
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
||
| 755.5693 RM - 837.1957 RM | Request the lead time here |
M20
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
3.937 in
100.0 mm
|
||
| 459.5301 RM - 509.1755 RM | Request the lead time here |
M16
|
Swivel
|
Chrome
|
2.953 in
75.0 mm
|
2.756 in
70.0 mm
|
||
| 302.5749 RM - 335.2633 RM | Request the lead time here |
M16
|
Metal Swivel
|
Chrome
|
5.906 in
150.0 mm
|
2.756 in
70.0 mm
|
||
| 168.1523 RM - 186.3176 RM | 28 In stock |
M8
|
Swivel
|
Chrome
|
2.362 in
60.0 mm
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue