Menu Search

Levelling Feet - Bolt Down/Low Profile

In stock

Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Colour Thread Length Base Diameter View
513.5142 RM - 568.9908 RM 16 In stock
M16
Swivel
Chrome
150.0 mm
70.0 mm
236.0891 RM - 261.5939 RM 24 In stock
M12
Swivel
Chrome
75.0 mm
55.0 mm
302.5749 RM - 335.2633 RM Request the lead time here
M16
Metal Swivel
Chrome
150.0 mm
70.0 mm
755.5693 RM - 837.1957 RM Request the lead time here
M20
Swivel
Chrome
150.0 mm
100.0 mm
459.5301 RM - 509.1755 RM Request the lead time here
M16
Swivel
Chrome
75.0 mm
70.0 mm
168.1523 RM - 186.3176 RM 28 In stock
M8
Swivel
Chrome
60.0 mm
50.0 mm
162.791 RM - 180.3773 RM 48 In stock
M8
Swivel
Chrome
60.0 mm
38.0 mm
461.7108 RM - 511.5903 RM Request the lead time here
M20
Metal Swivel
Chrome
150.0 mm
100.0 mm
247.9073 RM - 274.6886 RM Request the lead time here
M12
Swivel
Chrome
160.0 mm
55.0 mm
588.1466 RM - 651.6865 RM Request the lead time here
M16
Swivel
Chrome
200.0 mm
70.0 mm
550105 340.4559 RM - 377.2366 RM Request the lead time here
M20
Swivel
Chrome
150.0 mm
100.0 mm
207.2981 RM - 229.6941 RM 32 In stock
M12
Swivel
Chrome
150.0 mm
60.0 mm
258.1046 RM - 285.9891 RM 31 In stock
M12
Swivel
Chrome
125.0 mm
55.0 mm
169.6909 RM - 188.0238 RM 16 In stock
M10
Swivel
Chrome
75.0 mm
38.0 mm
172.0076 RM - 190.5903 RM 35 In stock
M10
Swivel
Chrome
75.0 mm
50.0 mm
256.2315 RM - 283.9128 RM Request the lead time here
M16
Swivel
Chrome
150.0 mm
80.0 mm
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 150.0 mm | 5.906 in ; Colour - Chrome

462447

Price Range
568.9908 RM - 513.5142 RM

Stock Levels
16 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    150.0 mm
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 55.0 mm | 2.165 in ; Thread Length - 75.0 mm | 2.953 in ; Colour - Chrome

462443

Price Range
261.5939 RM - 236.0891 RM

Stock Levels
24 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    75.0 mm
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 150.0 mm | 5.906 in ; Colour - Chrome

462451

Price Range
335.2633 RM - 302.5749 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Colour
    Chrome
  • Base Type
    Metal Swivel
  • Thread Length
    150.0 mm
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ; Colour - Chrome

462449

Price Range
837.1957 RM - 755.5693 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    150.0 mm
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 75.0 mm | 2.953 in ; Colour - Chrome

462446

Price Range
509.1755 RM - 459.5301 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    75.0 mm
Socket Mount Leveling Feet - Mount Type:Threaded Stud ; Load Capacity - 300.0 kg ; Overall Height - 82.0 mm | 3.228 in ; Thread Length:60.0 mm | 2.362 in

550101

Price Range
186.3176 RM - 168.1523 RM

Stock Levels
28 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    50.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    60.0 mm
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 38.0 mm | 1.496 in ; Thread Length - 60.0 mm | 2.362 in ; Colour - Chrome

462441

Price Range
180.3773 RM - 162.791 RM

Stock Levels
48 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    60.0 mm
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ; Colour - Chrome

462453

Price Range
511.5903 RM - 461.7108 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Colour
    Chrome
  • Base Type
    Metal Swivel
  • Thread Length
    150.0 mm
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 55.0 mm | 2.165 in ; Thread Length - 160.0 mm | 6.299 in ; Colour - Chrome

462445

Price Range
274.6886 RM - 247.9073 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    160.0 mm
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 200.0 mm | 7.874 in ; Colour - Chrome

462448

Price Range
651.6865 RM - 588.1466 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    200.0 mm
Socket Mount Leveling Feet - Mount Type:Threaded Stud ; Load Capacity - 2500.0 kg ; Overall Height - 189.0 mm | 7.441 in ; Thread Length:150.0 mm | 5.906 in

550105

Price Range
377.2366 RM - 340.4559 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    150.0 mm
Socket Mount Leveling Feet - Mount Type:Threaded Stud ; Load Capacity - 1250.0 kg ; Overall Height - 175.0 mm | 6.89 in ; Thread Length:150.0 mm | 5.906 in

550103

Price Range
229.6941 RM - 207.2981 RM

Stock Levels
32 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    60.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    150.0 mm
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 55.0 mm | 2.165 in ; Thread Length - 125.0 mm | 4.921 in ; Colour - Chrome

462444

Price Range
285.9891 RM - 258.1046 RM

Stock Levels
31 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    125.0 mm
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 38.0 mm | 1.496 in ; Thread Length - 75.0 mm | 2.953 in ; Colour - Chrome

462442

Price Range
188.0238 RM - 169.6909 RM

Stock Levels
16 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    75.0 mm
Socket Mount Leveling Feet - Mount Type:Threaded Stud ; Load Capacity - 500.0 kg ; Overall Height - 97.0 mm | 3.819 in ; Thread Length:75.0 mm | 2.953 in

550102

Price Range
190.5903 RM - 172.0076 RM

Stock Levels
35 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    50.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    75.0 mm
Socket Mount Leveling Feet - Mount Type:Threaded Stud ; Load Capacity - 1750.0 kg ; Overall Height - 181.0 mm | 7.126 in ; Thread Length:150.0 mm | 5.906 in

550104

Price Range
283.9128 RM - 256.2315 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    150.0 mm