Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Stud Material | Mount Type | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| 2.05 RM - 2.05 RM | Request the lead time here |
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
M6
|
Steel
|
|
0.669 in
17.0 mm
|
||
| 27.7815 RM - 30.7828 RM | Request the lead time here |
|
|
M10
|
Steel
|
|
|
||
| 460564 | 25.2557 RM - 27.9843 RM | 120 In stock |
|
|
M8
|
Steel
|
|
|
|
| 22.7419 RM - 25.1986 RM | 1890 In stock |
0.984 in
25.0 mm
|
|
M8
|
Steel
|
|
|
||
| 34.6163 RM - 36.4381 RM | 375 In stock |
0.787 in
20.0 mm
|
1.26 in
32.0 mm
|
M6
|
303 Stainless Steel
|
|
|
||
| 27.4088 RM - 28.8512 RM | 444 In stock |
1.181 in
30.0 mm
|
1.26 in
32.0 mm
|
M8
|
Galvanised Steel
|
|
|
||
| 48.9937 RM - 51.5717 RM | Request the lead time here |
2.756 in
70.0 mm
|
1.575 in
40.0 mm
|
M8
|
Galvanised Steel
|
|
|
||
| 26.9384 RM - 28.3564 RM | 2450 In stock |
0.787 in
20.0 mm
|
1.26 in
32.0 mm
|
M6
|
Galvanised Steel
|
|
|
||
| 33.2845 RM - 36.88 RM | Request the lead time here |
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
M8
|
Galvanised Steel
|
|
|
||
| 44.3831 RM - 46.7185 RM | 129 In stock |
0.787 in
20.0 mm
|
1.969 in
50.0 mm
|
M10
|
Galvanised Steel
|
|
|
||
| 26.3209 RM - 27.7057 RM | 427 In stock |
0.63 in
16.0 mm
|
1.26 in
32.0 mm
|
M6
|
Galvanised Steel
|
|
|
||
| 58.8545 RM - 65.2128 RM | 3420 In stock |
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
M8
|
303 Stainless Steel
|
|
|
||
| 104.2502 RM - 109.7373 RM | 110 In stock |
1.181 in
30.0 mm
|
1.969 in
50.0 mm
|
M10
|
303 Stainless Steel
|
|
|
||
| 39.7538 RM - 41.8463 RM | 2550 In stock |
0.984 in
25.0 mm
|
1.26 in
32.0 mm
|
M8
|
303 Stainless Steel
|
|
|
||
| 28.8785 RM - 31.9981 RM | 30 In stock |
1.575 in
40.0 mm
|
|
M12
|
Steel
|
|
|
||
| 100.0112 RM - 110.8161 RM | 134 In stock |
|
|
M12
|
Steel
|
|
|
||
| 28.7814 RM - 30.2966 RM | 17820 In stock |
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
M5
|
303 Stainless Steel
|
|
|
||
| 81.4264 RM - 90.2237 RM | 400 In stock |
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
M8
|
303 Stainless Steel
|
|
|
||
| 14.778 RM - 16.3745 RM | 37525 In stock |
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
M5
|
Galvanised Steel
|
|
|
||
| 32.4953 RM - 34.2065 RM | 100 In stock |
0.63 in
16.0 mm
|
1.575 in
40.0 mm
|
M8
|
Galvanised Steel