Menu Search

Locking Paddle Latch

In stock

The Padle Latch range is a heavy duty push to close lock that is best suited for large cabinets . The locks can be opened from the inside by moving the cam.The slam shut operation requires a locking device to order under part number 016A71E. A choice of materials, keyed alike and key to differ and IP54 rating provide a solution for application environment and additional security.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
2 results
Product SKUs information
Item Code Price range Availability Compatible Hole Dimensions Locking Device Required Overall Length Finish Overall Depth Latch Type Overall Width View
177.8645 RM - 197.0793 RM 1376 In stock
Yes
140.0 mm
Locking
110.0 mm
157.0182 RM - 173.9811 RM 18 In stock
Yes
140.0 mm
Locking
110.0 mm
Paddle Latch - Overall Length: 140.0 mm | 5.512 in ; ; Overall Width: 110.0 mm | 4.331 in ;

016200301E

Price Range
197.0793 RM - 177.8645 RM

Stock Levels
1376 In stock
Attributes
  • Body Material
    PA
  • Cam Material
    Brass
  • Colour
    Black
  • Keying
    Keyed Alike
  • Latch Style
    Slam Shut
Paddle Latch - Overall Length: 140.0 mm | 5.512 in ; ; Overall Width: 110.0 mm | 4.331 in ;

016203201E

Price Range
173.9811 RM - 157.0182 RM

Stock Levels
18 In stock
Attributes
  • Body Material
    PA
  • Cam Material
    Brass
  • Colour
    Black
  • Keying
    Keyed Different
  • Latch Style
    Slam Shut