The Padle Latch range is a heavy duty push to close lock that is best suited for large cabinets . The locks can be opened from the inside by moving the cam.The slam shut operation requires a locking device to order under part number 016A71E. A choice of materials, keyed alike and key to differ and IP54 rating provide a solution for application environment and additional security.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Dimensions | Locking Device Required | Overall Length | Finish | Overall Depth | Latch Type | Overall Width | View | |
---|---|---|---|---|---|---|---|---|---|---|
177.8645 RM - 197.0793 RM | 1376 In stock |
|
Yes
|
5.512 in
140.0 mm
|
|
|
Locking
|
4.331 in
110.0 mm
|
||
01662323E | 186.5505 RM - 206.7033 RM | Request the lead time here |
|
Yes
|
5.512 in
140.0 mm
|
Black Powder Coated
|
0.807 in
20.5 mm
|
Locking
|
4.331 in
110.0 mm
|
|
157.0182 RM - 173.9811 RM | 18 In stock |
|
Yes
|
5.512 in
140.0 mm
|
|
|
Locking
|
4.331 in
110.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue