Menu Search

Machine Feet - Premium

In stock

Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Load Capacity Length Base Diameter View
146.4918 RM - 162.3188 RM Request the lead time here
M16
75.0 mm
2000.0 kg
100.0 mm
68.4312 RM - 75.8232 RM 24 In stock
M12
75.0 mm
600.0 kg
55.0 mm
93.4259 RM - 103.5198 RM 378 In stock
M12
75.0 mm
1000.0 kg
70.0 mm
102.7032 RM - 113.7987 RM Request the lead time here
M16
75.0 mm
2000.0 kg
100.0 mm
113.3569 RM - 125.6029 RM Request the lead time here
M12
150.0 mm
1000.0 kg
100.0 mm
222.9115 RM - 246.9927 RM Request the lead time here
M20
150.0 mm
2000.0 kg
100.0 mm
387.7998 RM - 429.6943 RM 20 In stock
M24
200.0 mm
2000.0 kg
100.0 mm
137.6476 RM - 152.5185 RM 21 In stock
M16
150.0 mm
2000.0 kg
100.0 mm
109.8693 RM - 121.7382 RM 306 In stock
M12
125.0 mm
1000.0 kg
100.0 mm
140.3886 RM - 155.5549 RM 16 In stock
M16
150.0 mm
2000.0 kg
100.0 mm
462408 117.6021 RM - 130.3075 RM 288 In stock
M16
75.0 mm
1500.0 kg
70.0 mm
126.4364 RM - 140.0956 RM Request the lead time here
M12
150.0 mm
600.0 kg
55.0 mm
265.5263 RM - 294.2117 RM 144 In stock
M16
100.0 mm
2000.0 kg
100.0 mm
84.5816 RM - 93.72 RM 48 In stock
M12
125.0 mm
600.0 kg
55.0 mm
190.9499 RM - 211.579 RM 34 In stock
M20
150.0 mm
2000.0 kg
100.0 mm
70.8892 RM - 78.5479 RM 24 In stock
M12
75.0 mm
1000.0 kg
70.0 mm
104.201 RM - 115.4582 RM 16 In stock
M16
75.0 mm
1500.0 kg
70.0 mm
248.7257 RM - 275.5969 RM Request the lead time here
M20
200.0 mm
2000.0 kg
100.0 mm
101.851 RM - 112.8543 RM Request the lead time here
M12
75.0 mm
1000.0 kg
100.0 mm
198.8106 RM - 220.2884 RM Request the lead time here
M16
200.0 mm
1500.0 kg
70.0 mm
  • of 2
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 75.0 mm | 2.953 in ;

462411

Price Range
162.3188 RM - 146.4918 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 55.0 mm | 2.165 in ; Thread Length - 75.0 mm | 2.953 in ;

462415

Price Range
75.8232 RM - 68.4312 RM

Stock Levels
24 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 75.0 mm | 2.953 in ;

462418

Price Range
103.5198 RM - 93.4259 RM

Stock Levels
378 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    70.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 75.0 mm | 2.953 in ;

462436

Price Range
113.7987 RM - 102.7032 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ;

462435

Price Range
125.6029 RM - 113.3569 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ;

462413

Price Range
246.9927 RM - 222.9115 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M24 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 200.0 mm | 7.874 in ;

462414

Price Range
429.6943 RM - 387.7998 RM

Stock Levels
20 In stock
Attributes
  • Thread Size
    M24
  • Base Diameter
    100.0 mm
  • Thread Length
    200.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ;

462424

Price Range
152.5185 RM - 137.6476 RM

Stock Levels
21 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 125.0 mm | 4.921 in ;

462434

Price Range
121.7382 RM - 109.8693 RM

Stock Levels
306 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    100.0 mm
  • Thread Length
    125.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ;

462437

Price Range
155.5549 RM - 140.3886 RM

Stock Levels
16 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 75.0 mm | 2.953 in ;

462408

Price Range
130.3075 RM - 117.6021 RM

Stock Levels
288 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 55.0 mm | 2.165 in ; Thread Length - 150.0 mm | 5.906 in ;

462417

Price Range
140.0956 RM - 126.4364 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 100.0 mm | 3.937 in ;

462423

Price Range
294.2117 RM - 265.5263 RM

Stock Levels
144 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 55.0 mm | 2.165 in ; Thread Length - 125.0 mm | 4.921 in ;

462405

Price Range
93.72 RM - 84.5816 RM

Stock Levels
48 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Thread Length
    125.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ;

462426

Price Range
211.579 RM - 190.9499 RM

Stock Levels
34 In stock
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 75.0 mm | 2.953 in ;

462406

Price Range
78.5479 RM - 70.8892 RM

Stock Levels
24 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    70.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 75.0 mm | 2.953 in ;

462420

Price Range
115.4582 RM - 104.201 RM

Stock Levels
16 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 200.0 mm | 7.874 in ;

462432

Price Range
275.5969 RM - 248.7257 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Thread Length
    200.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 75.0 mm | 2.953 in ;

462427

Price Range
112.8543 RM - 101.851 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    100.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 200.0 mm | 7.874 in ;

462410

Price Range
220.2884 RM - 198.8106 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Thread Length
    200.0 mm
  • Base Material
    PA
  • Base Type
    Swivel