Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Load Capacity | Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 190.9499 RM - 211.579 RM | 34 In stock | 
M20
 | 
5.906 in
 
150.0 mm
 | 
2000.0 kg
 
2000.0 kg
 |  | 
3.937 in
 
100.0 mm
 | ||
| 113.3569 RM - 125.6029 RM | Request the lead time here | 
M12
 | 
5.906 in
 
150.0 mm
 | 
1000.0 kg
 
1000.0 kg
 |  | 
3.937 in
 
100.0 mm
 | ||
| 222.9115 RM - 246.9927 RM | Request the lead time here | 
M20
 | 
5.906 in
 
150.0 mm
 | 
2000.0 kg
 
2000.0 kg
 |  | 
3.937 in
 
100.0 mm
 | ||
| 173.7395 RM - 192.5095 RM | 176 In stock | 
M20
 | 
5.906 in
 
150.0 mm
 | 
2000.0 kg
 
2000.0 kg
 |  | 
3.937 in
 
100.0 mm
 | ||
| 146.4918 RM - 162.3188 RM | Request the lead time here | 
M16
 | 
2.953 in
 
75.0 mm
 | 
2000.0 kg
 
2000.0 kg
 |  | 
3.937 in
 
100.0 mm
 | ||
| 139.952 RM - 155.0716 RM | 76 In stock | 
M16
 | 
2.953 in
 
75.0 mm
 | 
2000.0 kg
 
2000.0 kg
 |  | 
3.937 in
 
100.0 mm
 | ||
| 155.6477 RM - 172.4623 RM | 51 In stock | 
M16
 | 
5.906 in
 
150.0 mm
 | 
1500.0 kg
 
1500.0 kg
 |  | 
2.756 in
 
70.0 mm
 | ||
| 93.4259 RM - 103.5198 RM | 378 In stock | 
M12
 | 
2.953 in
 
75.0 mm
 | 
1000.0 kg
 
1000.0 kg
 |  | 
2.756 in
 
70.0 mm
 | ||
| 101.851 RM - 112.8543 RM | Request the lead time here | 
M12
 | 
2.953 in
 
75.0 mm
 | 
1000.0 kg
 
1000.0 kg
 |  | 
3.937 in
 
100.0 mm
 | ||
| 109.8693 RM - 121.7382 RM | 306 In stock | 
M12
 | 
4.921 in
 
125.0 mm
 | 
1000.0 kg
 
1000.0 kg
 |  | 
3.937 in
 
100.0 mm
 | ||
| 462408 | 117.6021 RM - 130.3075 RM | 288 In stock | 
M16
 | 
2.953 in
 
75.0 mm
 | 
1500.0 kg
 
1500.0 kg
 |  | 
2.756 in
 
70.0 mm
 | |
| 126.4364 RM - 140.0956 RM | Request the lead time here | 
M12
 | 
5.906 in
 
150.0 mm
 | 
600.0 kg
 
600.0 kg
 |  | 
2.165 in
 
55.0 mm
 | ||
| 387.7998 RM - 429.6943 RM | 20 In stock | 
M24
 | 
7.874 in
 
200.0 mm
 | 
2000.0 kg
 
2000.0 kg
 |  | 
3.937 in
 
100.0 mm
 | ||
| 113.9143 RM - 126.2216 RM | 21 In stock | 
M12
 | 
4.921 in
 
125.0 mm
 | 
1000.0 kg
 
1000.0 kg
 |  | 
3.937 in
 
100.0 mm
 | ||
| 81.9532 RM - 90.8062 RM | 71 In stock | 
M12
 | 
4.921 in
 
125.0 mm
 | 
600.0 kg
 
600.0 kg
 |  | 
2.165 in
 
55.0 mm
 | ||
| 197.9385 RM - 219.3229 RM | Request the lead time here | 
M16
 | 
7.874 in
 
200.0 mm
 | 
2000.0 kg
 
2000.0 kg
 |  | 
3.937 in
 
100.0 mm
 | ||
| 462422 | 117.2805 RM - 129.9509 RM | Request the lead time here | 
M16
 | 
2.953 in
 
75.0 mm
 | 
2000.0 kg
 
2000.0 kg
 |  | 
3.937 in
 
100.0 mm
 | |
| 207.3407 RM - 229.7397 RM | Request the lead time here | 
M20
 | 
5.906 in
 
150.0 mm
 | 
2000.0 kg
 
2000.0 kg
 |  | 
3.937 in
 
100.0 mm
 | ||
| 84.5816 RM - 93.72 RM | 48 In stock | 
M12
 | 
4.921 in
 
125.0 mm
 | 
600.0 kg
 
600.0 kg
 |  | 
2.165 in
 
55.0 mm
 | ||
| 164.3145 RM - 182.066 RM | 32 In stock | 
M16
 | 
5.906 in
 
150.0 mm
 | 
2000.0 kg
 
2000.0 kg
 |  | 
3.937 in
 
100.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue