Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Load Capacity | Length | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|
248.7257 RM - 275.5969 RM | Request the lead time here |
M20
|
7.874 in
200.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
140.3886 RM - 155.5549 RM | 16 In stock |
M16
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
139.952 RM - 155.0716 RM | 4 In stock |
M16
|
2.953 in
75.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
84.5816 RM - 93.72 RM | 48 In stock |
M12
|
4.921 in
125.0 mm
|
600.0 kg
600.0 kg
|
|
2.165 in
55.0 mm
|
||
104.201 RM - 115.4582 RM | 16 In stock |
M16
|
2.953 in
75.0 mm
|
1500.0 kg
1500.0 kg
|
|
2.756 in
70.0 mm
|
||
198.8106 RM - 220.2884 RM | Request the lead time here |
M16
|
7.874 in
200.0 mm
|
1500.0 kg
1500.0 kg
|
|
2.756 in
70.0 mm
|
||
102.7032 RM - 113.7987 RM | Request the lead time here |
M16
|
2.953 in
75.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
190.9499 RM - 211.579 RM | 10 In stock |
M20
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
70.8892 RM - 78.5479 RM | 24 In stock |
M12
|
2.953 in
75.0 mm
|
1000.0 kg
1000.0 kg
|
|
2.756 in
70.0 mm
|
||
68.4312 RM - 75.8232 RM | Request the lead time here |
M12
|
2.953 in
75.0 mm
|
600.0 kg
600.0 kg
|
|
2.165 in
55.0 mm
|
||
160.0079 RM - 177.2942 RM | 17 In stock |
M16
|
7.874 in
200.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
81.9532 RM - 90.8062 RM | 71 In stock |
M12
|
4.921 in
125.0 mm
|
600.0 kg
600.0 kg
|
|
2.165 in
55.0 mm
|
||
197.9385 RM - 219.3229 RM | 24 In stock |
M16
|
7.874 in
200.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
137.6476 RM - 152.5185 RM | 21 In stock |
M16
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
462422 | 117.2805 RM - 129.9509 RM | Request the lead time here |
M16
|
2.953 in
75.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
|
207.3407 RM - 229.7397 RM | 8 In stock |
M20
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
90.1478 RM - 99.8868 RM | 47 In stock |
M12
|
2.953 in
75.0 mm
|
1000.0 kg
1000.0 kg
|
|
3.937 in
100.0 mm
|
||
222.9115 RM - 246.9927 RM | Request the lead time here |
M20
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
173.7395 RM - 192.5095 RM | 11 In stock |
M20
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
155.6477 RM - 172.4623 RM | 27 In stock |
M16
|
5.906 in
150.0 mm
|
1500.0 kg
1500.0 kg
|
|
2.756 in
70.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue