Menu Search

Machine Feet - Premium

In stock

Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Load Capacity Length Base Diameter View
248.7257 RM - 275.5969 RM Request the lead time here
M20
200.0 mm
2000.0 kg
100.0 mm
140.3886 RM - 155.5549 RM 16 In stock
M16
150.0 mm
2000.0 kg
100.0 mm
139.952 RM - 155.0716 RM 4 In stock
M16
75.0 mm
2000.0 kg
100.0 mm
84.5816 RM - 93.72 RM 48 In stock
M12
125.0 mm
600.0 kg
55.0 mm
104.201 RM - 115.4582 RM 16 In stock
M16
75.0 mm
1500.0 kg
70.0 mm
198.8106 RM - 220.2884 RM Request the lead time here
M16
200.0 mm
1500.0 kg
70.0 mm
102.7032 RM - 113.7987 RM Request the lead time here
M16
75.0 mm
2000.0 kg
100.0 mm
190.9499 RM - 211.579 RM 10 In stock
M20
150.0 mm
2000.0 kg
100.0 mm
70.8892 RM - 78.5479 RM 24 In stock
M12
75.0 mm
1000.0 kg
70.0 mm
68.4312 RM - 75.8232 RM Request the lead time here
M12
75.0 mm
600.0 kg
55.0 mm
160.0079 RM - 177.2942 RM 17 In stock
M16
200.0 mm
2000.0 kg
100.0 mm
81.9532 RM - 90.8062 RM 71 In stock
M12
125.0 mm
600.0 kg
55.0 mm
197.9385 RM - 219.3229 RM 24 In stock
M16
200.0 mm
2000.0 kg
100.0 mm
137.6476 RM - 152.5185 RM 21 In stock
M16
150.0 mm
2000.0 kg
100.0 mm
462422 117.2805 RM - 129.9509 RM Request the lead time here
M16
75.0 mm
2000.0 kg
100.0 mm
207.3407 RM - 229.7397 RM 8 In stock
M20
150.0 mm
2000.0 kg
100.0 mm
90.1478 RM - 99.8868 RM 47 In stock
M12
75.0 mm
1000.0 kg
100.0 mm
222.9115 RM - 246.9927 RM Request the lead time here
M20
150.0 mm
2000.0 kg
100.0 mm
173.7395 RM - 192.5095 RM 11 In stock
M20
150.0 mm
2000.0 kg
100.0 mm
155.6477 RM - 172.4623 RM 27 In stock
M16
150.0 mm
1500.0 kg
70.0 mm
  • of 2
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 200.0 mm | 7.874 in ;

462432

Price Range
275.5969 RM - 248.7257 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Thread Length
    200.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ;

462437

Price Range
155.5549 RM - 140.3886 RM

Stock Levels
16 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 75.0 mm | 2.953 in ;

462429

Price Range
155.0716 RM - 139.952 RM

Stock Levels
4 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 55.0 mm | 2.165 in ; Thread Length - 125.0 mm | 4.921 in ;

462405

Price Range
93.72 RM - 84.5816 RM

Stock Levels
48 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Thread Length
    125.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 75.0 mm | 2.953 in ;

462420

Price Range
115.4582 RM - 104.201 RM

Stock Levels
16 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 200.0 mm | 7.874 in ;

462410

Price Range
220.2884 RM - 198.8106 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Thread Length
    200.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 75.0 mm | 2.953 in ;

462436

Price Range
113.7987 RM - 102.7032 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ;

462426

Price Range
211.579 RM - 190.9499 RM

Stock Levels
10 In stock
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 75.0 mm | 2.953 in ;

462406

Price Range
78.5479 RM - 70.8892 RM

Stock Levels
24 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    70.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 55.0 mm | 2.165 in ; Thread Length - 75.0 mm | 2.953 in ;

462415

Price Range
75.8232 RM - 68.4312 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 200.0 mm | 7.874 in ;

462438

Price Range
177.2942 RM - 160.0079 RM

Stock Levels
17 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    200.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 55.0 mm | 2.165 in ; Thread Length - 125.0 mm | 4.921 in ;

462416

Price Range
90.8062 RM - 81.9532 RM

Stock Levels
71 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Thread Length
    125.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 200.0 mm | 7.874 in ;

462425

Price Range
219.3229 RM - 197.9385 RM

Stock Levels
24 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    200.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ;

462424

Price Range
152.5185 RM - 137.6476 RM

Stock Levels
21 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 75.0 mm | 2.953 in ;

462422

Price Range
129.9509 RM - 117.2805 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ;

462431

Price Range
229.7397 RM - 207.3407 RM

Stock Levels
8 In stock
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 75.0 mm | 2.953 in ;

462433

Price Range
99.8868 RM - 90.1478 RM

Stock Levels
47 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    100.0 mm
  • Thread Length
    75.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ;

462413

Price Range
246.9927 RM - 222.9115 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 150.0 mm | 5.906 in ;

462439

Price Range
192.5095 RM - 173.7395 RM

Stock Levels
11 In stock
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 70.0 mm | 2.756 in ; Thread Length - 150.0 mm | 5.906 in ;

462409

Price Range
172.4623 RM - 155.6477 RM

Stock Levels
27 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Swivel