Menu Search

Machine Feet - Standard

In stock

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Base Type Thread Length Base Diameter View
8.6061 RM - 9.5359 RM 110 In stock
Plain
80.0 mm
40.0 mm
10.4681 RM - 11.5987 RM 110 In stock
Plain
45.0 mm
60.0 mm
73.967 RM - 81.9579 RM 25 In stock
Plain
200.0 mm
120.0 mm
24.4238 RM - 27.0621 RM 70 In stock
Swivel
125.0 mm
100.0 mm
9.5365 RM - 18.4928 RM 10 In stock
Plastic Swivel
45.0 mm
50.0 mm
29.3082 RM - 32.4741 RM 45 In stock
Plastic Swivel
100.0 mm
100.0 mm
20.7021 RM - 22.9388 RM 25 In stock
Plain
150.0 mm
80.0 mm
44.6601 RM - 49.4843 RM 31 In stock
Plain
125.0 mm
120.0 mm
50.2414 RM - 55.6692 RM 25 In stock
Plain
150.0 mm
120.0 mm
20.004 RM - 22.1648 RM 29160 In stock
Plain
125.0 mm
80.0 mm
7.7229 RM - 8.557 RM 10 In stock
Plain
40.0 mm
39.0 mm
15.5848 RM - 17.2688 RM 10610 In stock
Plain
66.0 mm
80.0 mm
62.802 RM - 69.5875 RM 25 In stock
Plain
200.0 mm
120.0 mm
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 40.0 mm | 1.575 in ; Thread Length - 80.0 mm | 3.15 in ; Full Material - Polyamide;Steel

1254539

Price Range
9.5359 RM - 8.6061 RM

Stock Levels
110 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    40.0 mm
  • Thread Length
    80.0 mm
  • Base Material
    PA
  • Base Type
    Plain
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 60.0 mm | 2.362 in ; Thread Length - 45.0 mm | 1.772 in ; Full Material - Polyamide;Steel

1254523

Price Range
11.5987 RM - 10.4681 RM

Stock Levels
110 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    60.0 mm
  • Thread Length
    45.0 mm
  • Base Material
    PA
  • Base Type
    Plain
Stud Mount Leveling Feet - Thread Size - M24 ; Base Diameter - 120.0 mm | 4.724 in ; Thread Length - 200.0 mm | 7.874 in ; Full Material - Polyamide;Steel

1254532

Price Range
81.9579 RM - 73.967 RM

Stock Levels
25 In stock
Attributes
  • Thread Size
    M24
  • Base Diameter
    120.0 mm
  • Thread Length
    200.0 mm
  • Base Material
    PA
  • Base Type
    Plain
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 125.0 mm | 4.921 in ; Full Material - Polyamide;Steel

1254536

Price Range
27.0621 RM - 24.4238 RM

Stock Levels
70 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    100.0 mm
  • Thread Length
    125.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 50.0 mm | 1.969 in ; Thread Length - 45.0 mm | 1.772 in ; Full Material - Polyamide;Steel

1254522

Price Range
18.4928 RM - 9.5365 RM

Stock Levels
10 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    50.0 mm
  • Thread Length
    45.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 100.0 mm | 3.937 in ; Thread Length - 100.0 mm | 3.937 in ; Full Material - Polyamide;Steel

1287122

Price Range
32.4741 RM - 29.3082 RM

Stock Levels
45 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PA
  • Base Type
    Plastic Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 80.0 mm | 3.15 in ; Thread Length - 150.0 mm | 5.906 in ; Full Material - Polyamide;Steel

1254546

Price Range
22.9388 RM - 20.7021 RM

Stock Levels
25 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    80.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Plain
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 120.0 mm | 4.724 in ; Thread Length - 125.0 mm | 4.921 in ; Full Material - Polyamide;Steel

1254529

Price Range
49.4843 RM - 44.6601 RM

Stock Levels
31 In stock
Attributes
  • Thread Size
    M20
  • Base Diameter
    120.0 mm
  • Thread Length
    125.0 mm
  • Base Material
    PA
  • Base Type
    Plain
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 120.0 mm | 4.724 in ; Thread Length - 150.0 mm | 5.906 in ; Full Material - Polyamide;Steel

1254530

Price Range
55.6692 RM - 50.2414 RM

Stock Levels
25 In stock
Attributes
  • Thread Size
    M20
  • Base Diameter
    120.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    PA
  • Base Type
    Plain
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 80.0 mm | 3.15 in ; Thread Length - 125.0 mm | 4.921 in ; Full Material - Polyamide;Steel

1254525

Price Range
22.1648 RM - 20.004 RM

Stock Levels
29160 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    80.0 mm
  • Thread Length
    125.0 mm
  • Base Material
    PA
  • Base Type
    Plain
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 39.0 mm | 1.535 in ; Thread Length - 40.0 mm | 1.575 in ; Full Material - Polyamide;Steel

1254520

Price Range
8.557 RM - 7.7229 RM

Stock Levels
10 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    39.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PA
  • Base Type
    Plain
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 80.0 mm | 3.15 in ; Thread Length - 66.0 mm | 2.598 in ; Full Material - Polyamide;Steel

1254552

Price Range
17.2688 RM - 15.5848 RM

Stock Levels
10610 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    80.0 mm
  • Thread Length
    66.0 mm
  • Base Material
    PA
  • Base Type
    Plain
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 120.0 mm | 4.724 in ; Thread Length - 200.0 mm | 7.874 in ; Full Material - Polyamide;Steel

1254531

Price Range
69.5875 RM - 62.802 RM

Stock Levels
25 In stock
Attributes
  • Thread Size
    M20
  • Base Diameter
    120.0 mm
  • Thread Length
    200.0 mm
  • Base Material
    PA
  • Base Type
    Plain