Menu Search

Machine Mounts - Anti Vibration

In stock

Anti-vibration Machine Mounts absorb shock and reduce noise as well as providing good adhesion to the floor. These mounts are ideal for use as feet for machinery and conveyors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
3 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Diameter Material Base Height Maximum Adjustment Height Maximum Load Thread Length View
641.1711 RM - 710.4394 RM 8 In stock
M16
160.0 mm
Cast Iron
120.0 mm
397.9894 RM - 440.9854 RM Request the lead time here
M12
120.0 mm
Cast Iron
100.0 mm
251.4866 RM - 278.6555 RM Request the lead time here
M10
80.0 mm
Cast Iron
80.0 mm
Screw-On Feet - Thread Size - M16 ; Thread Length - 120.0 mm | 4.724 in ; Overall Diameter - 160.0 mm | 6.299 in

550117

Price Range
710.4394 RM - 641.1711 RM

Stock Levels
8 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Cast Iron
  • Material
    Cast Iron
  • Overall Diameter
    160.0 mm
  • Thread Length
    120.0 mm
Screw-On Feet - Thread Size - M12 ; Thread Length - 100.0 mm | 3.937 in ; Overall Diameter - 120.0 mm | 4.724 in

550116

Price Range
440.9854 RM - 397.9894 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Cast Iron
  • Material
    Cast Iron
  • Overall Diameter
    120.0 mm
  • Thread Length
    100.0 mm
Screw-On Feet - Thread Size - M10 ; Thread Length - 80.0 mm | 3.15 in ; Overall Diameter - 80.0 mm | 3.15 in

550115

Price Range
278.6555 RM - 251.4866 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Cast Iron
  • Material
    Cast Iron
  • Overall Diameter
    80.0 mm
  • Thread Length
    80.0 mm