Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Specifications | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.8826 RM - 0.9785 RM | 40 In stock |
DIN 963, NF E 25-123
|
M10
|
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
Slotted Drive
|
||
| 7.5444 RM - 8.3596 RM | 10 In stock |
UL94 V-0
|
M1.6
|
Light Brown
|
PEEK
|
0.051 in
1.3 mm
|
Crossed Drive
|
||
| 3.329 RM - 3.6896 RM | 5 In stock |
UL94 HB
|
M3
|
Natural
|
Reny
|
|
Crossed Drive
|
||
| 1.537 RM - 1.7034 RM | 10 In stock |
UL94 HB
|
M2.6
|
Natural
|
Reny
|
|
Crossed Drive
|
||
| 2.5544 RM - 2.8307 RM | 179 In stock |
UL94 HB
|
M3
|
Natural
|
Reny
|
|
Crossed Drive
|
||
| 29.0867 RM - 32.2275 RM | 35 In stock |
UL94 V-0
|
M6
|
Light Brown
|
PPS
|
|
Crossed Drive
|
||
| 3.9021 RM - 4.3246 RM | 10 In stock |
UL94 V-0
|
M3
|
Light Brown
|
PPS
|
|
Crossed Drive
|
||
| 7.7769 RM - 8.6164 RM | 15 In stock |
UL94 V-0
|
M3
|
Light Brown
|
PPS
|
|
Crossed Drive
|
||
| 16.9791 RM - 18.8125 RM | 10 In stock |
UL94 V-0
|
M6
|
Light Brown
|
PPS
|
|
Crossed Drive
|
||
| 1.537 RM - 1.7034 RM | Request the lead time here |
UL94 HB
|
M3
|
Black
|
Reny
|
|
Crossed Drive
|
||
| 3.3776 RM - 3.7431 RM | Request the lead time here |
UL94 HB
|
M5
|
Black
|
Reny
|
|
Crossed Drive
|
||
| 3.717 RM - 4.1188 RM | 384 In stock |
UL94 HB
|
M4
|
Black
|
Reny
|
|
Crossed Drive
|
||
| 1440005 | 7.5444 RM - 8.3596 RM | 10 In stock |
UL94 V-0
|
M1.2
|
Light Brown
|
PEEK
|
0.063 in
1.6 mm
|
Crossed Drive
|
|
| 1440020 | 1.537 RM - 1.7034 RM | 284 In stock |
UL94 HB
|
M3
|
Natural
|
Reny
|
|
Crossed Drive
|
|
| 4.8722 RM - 5.3973 RM | 35 In stock |
UL94 V-0
|
M3
|
Light Brown
|
PPS
|
|
Crossed Drive
|
||
| 7.7769 RM - 8.6164 RM | 10 In stock |
UL94 V-0
|
M4
|
Light Brown
|
PPS
|
|
Crossed Drive
|
||
| 12.1354 RM - 13.4473 RM | 10 In stock |
UL94 V-0
|
M5
|
Light Brown
|
PPS
|
|
Crossed Drive
|
||
| 5.7506 RM - 6.3722 RM | Request the lead time here |
UL94 HB
|
M6
|
Black
|
Reny
|
|
Crossed Drive
|
||
| 1.7799 RM - 1.9717 RM | 110 In stock |
UL94 HB
|
M2.6
|
Natural
|
Reny
|
|
Crossed Drive
|
||
| 4.0071 RM - 4.44 RM | 12360 In stock |
UL94 HB
|
M5
|
Natural
|
Reny
|
|
Crossed Drive