Menu Search

Machine Screws - Countersunk

In stock

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: PA, Nylon, PPS, Reny, PEEK, PP, PVDF
  • Colour: Natural, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
234 results
Product SKUs information
Item Code Price range Availability Specifications Thread Size Colour Material Thread Length Drive Type View
0.6325 RM - 1.2244 RM 4864 In stock
DIN 963, ISO 2009, NF E 25-123
M8
Black
Nylon 6/6
25.3 mm
Slotted Drive
0.1548 RM - 0.1712 RM 193600 In stock
DIN 963, NF E 25-123
M2
Natural
Nylon 6/6
3.8 mm
Slotted Drive
0.1511 RM - 0.1669 RM 4096 In stock
DIN 963, ISO 2009, NF E 25-123
M4
Natural
Nylon 6/6
15.3 mm
Slotted Drive
1.0035 RM - 1.1121 RM 550 In stock
DIN 963, NF E 25-123
M10
Natural
Nylon 6/6
25.0 mm
Slotted Drive
1.9741 RM - 2.186 RM 10 In stock
UL94 HB
M4
Natural
Reny
Crossed Drive
4.8788 RM - 5.4063 RM 160 In stock
UL94 HB
M5
Natural
Reny
Crossed Drive
7.5444 RM - 8.3596 RM 10 In stock
UL94 V-0
M1.2
Light Brown
PEEK
3.1 mm
Crossed Drive
1.6827 RM - 1.8642 RM 416 In stock
UL94 HB
M3
Natural
Reny
Crossed Drive
3.3782 RM - 3.7431 RM Request the lead time here
UL94 HB
M4
Natural
Reny
Crossed Drive
1.537 RM - 1.7034 RM 10 In stock
UL94 HB
M2.6
Natural
Reny
Crossed Drive
6.768 RM - 7.4988 RM 5 In stock
UL94 HB
M6
Natural
Reny
Crossed Drive
4.3465 RM - 4.8157 RM 10 In stock
UL94 HB
M3
Natural
Reny
Crossed Drive
1.537 RM - 1.7034 RM 900 In stock
UL94 HB
M2.6
Black
Reny
Crossed Drive
6.1379 RM - 6.802 RM 10 In stock
UL94 HB
M6
Natural
Reny
Crossed Drive
1439980 3.428 RM - 3.7983 RM 20 In stock
UL94 HB
M1.2
Natural
Reny
1.6 mm
Crossed Drive
3.428 RM - 3.7983 RM 108 In stock
UL94 HB
M1.2
Natural
Reny
3.1 mm
Crossed Drive
3.3782 RM - 3.7431 RM 10 In stock
UL94 HB
M5
Natural
Reny
Crossed Drive
4.3465 RM - 4.8157 RM Request the lead time here
UL94 HB
M3
Black
Reny
Crossed Drive
1.537 RM - 1.7034 RM Request the lead time here
UL94 HB
M2
Black
Reny
Crossed Drive
7.5444 RM - 8.3596 RM Request the lead time here
UL94 V-0
M1.6
Light Brown
PEEK
2.8 mm
Crossed Drive
  • of 12
Black Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M8; Thread Length 25.3 mm | 0.996 in; Head Diameter 14.5 mm | 0.571 in; Head Height 4.7 mm | 0.185 in

0100710001VR

Price Range
1.2244 RM - 0.6325 RM

Stock Levels
4864 In stock
Attributes
  • Head Height
    4.7 mm
  • Thread Length
    25.3 mm
  • Thread Size
    M8
  • Colour
    Black
  • Countersunk Screw Degree
    90
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M2; Thread Length 3.8 mm | 0.15 in; Head Diameter 4.0 mm | 0.157 in; Head Height 1.2 mm | 0.047 in

50M020040H005

Price Range
0.1712 RM - 0.1548 RM

Stock Levels
193600 In stock
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    3.8 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Countersunk Screw Degree
    90
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M4; Thread Length 15.3 mm | 0.602 in; Head Diameter 7.8 mm | 0.307 in; Head Height 2.7 mm | 0.106 in

0100900000VR

Price Range
0.1669 RM - 0.1511 RM

Stock Levels
4096 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    15.3 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Countersunk Screw Degree
    90
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M10; Thread Length 25.0 mm | 0.984 in; Head Diameter 18.0 mm | 0.709 in; Head Height 5.0 mm | 0.197 in

50M100150H030

Price Range
1.1121 RM - 1.0035 RM

Stock Levels
550 In stock
Attributes
  • Head Height
    5.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Countersunk Screw Degree
    90
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M4; ; Head Diameter 8.0 mm | 0.315 in;

1440027

Price Range
2.186 RM - 1.9741 RM

Stock Levels
10 In stock
Attributes
  • Thread Size
    M4
  • Colour
    Natural
  • Countersunk Screw Degree
    90
  • Material
    Reny
  • Drive Type
    Crossed Drive
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M5; ; Head Diameter 10.0 mm | 0.394 in;

1440036

Price Range
5.4063 RM - 4.8788 RM

Stock Levels
160 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Countersunk Screw Degree
    90
  • Material
    Reny
  • Drive Type
    Crossed Drive
Light Brown PEEK Crossed Drive Countersunk Head Machine Screw - Thread Size M1.2; Thread Length 3.1 mm | 0.122 in; Head Diameter 2.3 mm | 0.091 in; Head Height 0.9 mm | 0.035 in

1440006

Price Range
8.3596 RM - 7.5444 RM

Stock Levels
10 In stock
Attributes
  • Head Height
    0.9 mm
  • Thread Length
    3.1 mm
  • Thread Size
    M1.2
  • Colour
    Light Brown
  • Countersunk Screw Degree
    90
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M3; ; Head Diameter 6.0 mm | 0.236 in;

1440021

Price Range
1.8642 RM - 1.6827 RM

Stock Levels
416 In stock
Attributes
  • Thread Size
    M3
  • Colour
    Natural
  • Countersunk Screw Degree
    90
  • Material
    Reny
  • Drive Type
    Crossed Drive
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M4; ; Head Diameter 8.0 mm | 0.315 in;

1440030

Price Range
3.7431 RM - 3.3782 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Colour
    Natural
  • Countersunk Screw Degree
    90
  • Material
    Reny
  • Drive Type
    Crossed Drive
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M2.6; ; Head Diameter 5.2 mm | 0.205 in;

1440016

Price Range
1.7034 RM - 1.537 RM

Stock Levels
10 In stock
Attributes
  • Thread Size
    M2.6
  • Colour
    Natural
  • Countersunk Screw Degree
    90
  • Material
    Reny
  • Drive Type
    Crossed Drive
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M6; ; Head Diameter 12.0 mm | 0.472 in;

1440040

Price Range
7.4988 RM - 6.768 RM

Stock Levels
5 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Countersunk Screw Degree
    90
  • Material
    Reny
  • Drive Type
    Crossed Drive
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M3; ; Head Diameter 6.0 mm | 0.236 in;

1440025

Price Range
4.8157 RM - 4.3465 RM

Stock Levels
10 In stock
Attributes
  • Thread Size
    M3
  • Colour
    Natural
  • Countersunk Screw Degree
    90
  • Material
    Reny
  • Drive Type
    Crossed Drive
Black Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M2.6; ; Head Diameter 5.2 mm | 0.205 in;

1440049

Price Range
1.7034 RM - 1.537 RM

Stock Levels
900 In stock
Attributes
  • Thread Size
    M2.6
  • Colour
    Black
  • Countersunk Screw Degree
    90
  • Material
    Reny
  • Drive Type
    Crossed Drive
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M6; ; Head Diameter 12.0 mm | 0.472 in;

1440039

Price Range
6.802 RM - 6.1379 RM

Stock Levels
10 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Countersunk Screw Degree
    90
  • Material
    Reny
  • Drive Type
    Crossed Drive
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M1.2; Thread Length 1.6 mm | 0.063 in; Head Diameter 2.3 mm | 0.091 in; Head Height 0.9 mm | 0.035 in

1439980

Price Range
3.7983 RM - 3.428 RM

Stock Levels
20 In stock
Attributes
  • Head Height
    0.9 mm
  • Thread Length
    1.6 mm
  • Thread Size
    M1.2
  • Colour
    Natural
  • Countersunk Screw Degree
    90
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M1.2; Thread Length 3.1 mm | 0.122 in; Head Diameter 2.3 mm | 0.091 in; Head Height 0.9 mm | 0.035 in

1439981

Price Range
3.7983 RM - 3.428 RM

Stock Levels
108 In stock
Attributes
  • Head Height
    0.9 mm
  • Thread Length
    3.1 mm
  • Thread Size
    M1.2
  • Colour
    Natural
  • Countersunk Screw Degree
    90
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M5; ; Head Diameter 10.0 mm | 0.394 in;

1440034

Price Range
3.7431 RM - 3.3782 RM

Stock Levels
10 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Countersunk Screw Degree
    90
  • Material
    Reny
  • Drive Type
    Crossed Drive
Black Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M3; ; Head Diameter 6.0 mm | 0.236 in;

1440058

Price Range
4.8157 RM - 4.3465 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Colour
    Black
  • Countersunk Screw Degree
    90
  • Material
    Reny
  • Drive Type
    Crossed Drive
Black Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M2; ; Head Diameter 4.0 mm | 0.157 in;

1440045

Price Range
1.7034 RM - 1.537 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2
  • Colour
    Black
  • Countersunk Screw Degree
    90
  • Material
    Reny
  • Drive Type
    Crossed Drive
Light Brown PEEK Crossed Drive Countersunk Head Machine Screw - Thread Size M1.6; Thread Length 2.8 mm | 0.11 in; Head Diameter 2.8 mm | 0.11 in; Head Height 1.2 mm | 0.047 in

1440010

Price Range
8.3596 RM - 7.5444 RM

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.2 mm
  • Thread Length
    2.8 mm
  • Thread Size
    M1.6
  • Colour
    Light Brown
  • Countersunk Screw Degree
    90