Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|
| Thread Length | 0.394 in |
|---|---|
| Thread Length | 10.0 mm |
| Head Height | 1.3 mm |
| Head Height | 0.051 in |
| Head Diameter | 6.0 mm |
| Head Diameter | 0.236 in |
| Material | Reny |
| Drive Type | Star Drive |
| Head Style | Special Low |
| Colour | Natural |
| Maximum Temperature | 105 °C |
| Maximum Temperature | 221 °F |
| Thread Size | M3 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue