| Quantity | Unit price |
|---|
| Head Diameter | 3.5 mm |
|---|---|
| Head Diameter | 0.138 in |
| Head Height | 1.3 mm |
| Head Height | 0.051 in |
| Thread Size | M2 |
| Thread Length | 3.0 mm |
| Thread Length | 0.118 in |
| Screw Type | Machine Screw |
| Head Type | Pan Head |
| Drive Type | Crossed Drive |
| Material | Reny |
| Colour | Black |
| Material Flammability Standard | UL94 HB |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue