Menu Search

Machine Screws - Round

In stock

Machine Screws with a round head are designed for use with a threaded nut. Its round head shape provides a smooth and finished appearance, distributes force evenly, and resists loosening, making it ideal for applications requiring high torque or vibration resistance.

It is lightweight yet strong and durable. Its Philips drive merges the key features of domed and countersunk headed fasteners. It is corrosion-resistant. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Thread Length Drive Type View
0.1097 RM - 0.122 RM 654 In stock
0.7 mm
M4
16.0 mm
Slotted Drive
0.2218 RM - 0.2452 RM 20 In stock
0.8 mm
M5
16.0 mm
Slotted Drive
0.2557 RM - 0.2837 RM 20 In stock
1.0 mm
M6
6.5 mm
Slotted Drive
0.1611 RM - 0.178 RM 20 In stock
0.5 mm
M3
20.0 mm
Slotted Drive
0.2078 RM - 0.2306 RM 2043 In stock
0.8 mm
M5
10.0 mm
Slotted Drive
0.1436 RM - 0.1594 RM 12326 In stock
1.0 mm
M6
8.0 mm
Slotted Drive
0.1343 RM - 0.1488 RM 8315 In stock
0.5 mm
M3
6.0 mm
Slotted Drive
0.1039 RM - 0.115 RM 2021 In stock
0.7 mm
M4
12.0 mm
Slotted Drive
0.1582 RM - 0.1751 RM 134882 In stock
0.7 mm
M4
10.0 mm
Slotted Drive
0.0998 RM - 0.1109 RM 20 In stock
0.5 mm
M3
16.0 mm
Slotted Drive
0.1483 RM - 0.1652 RM 20 In stock
0.5 mm
M3
12.0 mm
Slotted Drive
0.2346 RM - 0.2592 RM 78994 In stock
1.0 mm
M6
20.0 mm
Slotted Drive
0.1611 RM - 0.178 RM 10950 In stock
0.7 mm
M4
8.0 mm
Slotted Drive
0.2481 RM - 0.2749 RM 20 In stock
1.0 mm
M6
22.0 mm
Slotted Drive
0.2206 RM - 0.2452 RM Request the lead time here
0.8 mm
M5
20.0 mm
Slotted Drive
0.2329 RM - 0.2586 RM 14025 In stock
1.0 mm
M6
10.0 mm
Slotted Drive
0.2259 RM - 0.2504 RM 20 In stock
1.0 mm
M6
25.0 mm
Slotted Drive
0.2522 RM - 0.2802 RM 1026 In stock
1.0 mm
M6
16.0 mm
Slotted Drive
0.1465 RM - 0.1617 RM 4107 In stock
0.5 mm
M3
10.0 mm
Slotted Drive
0.2072 RM - 0.2306 RM 4296 In stock
0.8 mm
M5
8.0 mm
Slotted Drive
  • of 2
Nylon Slotted Drive Round Head Machine Screw - Thread Size M4; Thread Length 16.0 mm | 0.63 in; Head Height 3.5 mm | 0.138 in

0130210000VR

Price Range
0.122 RM - 0.1097 RM

Stock Levels
654 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    16.0 mm
Nylon Slotted Drive Round Head Machine Screw - Thread Size M5; Thread Length 16.0 mm | 0.63 in; Head Height 4.5 mm | 0.177 in

0130310000VR

Price Range
0.2452 RM - 0.2218 RM

Stock Levels
20 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    16.0 mm
Nylon Slotted Drive Round Head Machine Screw - Thread Size M6; Thread Length 6.5 mm | 0.256 in; Head Height 5.0 mm | 0.197 in

0130390000VR

Price Range
0.2837 RM - 0.2557 RM

Stock Levels
20 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    6.5 mm
Nylon Slotted Drive Round Head Machine Screw - Thread Size M3; Thread Length 20.0 mm | 0.787 in; Head Height 2.7 mm | 0.106 in

0130130000VR

Price Range
0.178 RM - 0.1611 RM

Stock Levels
20 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    20.0 mm
Nylon Slotted Drive Round Head Machine Screw - Thread Size M5; Thread Length 10.0 mm | 0.394 in; Head Height 4.5 mm | 0.177 in

0130280000VR

Price Range
0.2306 RM - 0.2078 RM

Stock Levels
2043 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    10.0 mm
Nylon Slotted Drive Round Head Machine Screw - Thread Size M6; Thread Length 8.0 mm | 0.315 in; Head Height 5.0 mm | 0.197 in

0130410000VR

Price Range
0.1594 RM - 0.1436 RM

Stock Levels
12326 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    8.0 mm
Nylon Slotted Drive Round Head Machine Screw - Thread Size M3; Thread Length 6.0 mm | 0.236 in; Head Height 2.7 mm | 0.106 in

0130070000VR

Price Range
0.1488 RM - 0.1343 RM

Stock Levels
8315 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    6.0 mm
Nylon Slotted Drive Round Head Machine Screw - Thread Size M4; Thread Length 12.0 mm | 0.472 in; Head Height 3.5 mm | 0.138 in

0130190000VR

Price Range
0.115 RM - 0.1039 RM

Stock Levels
2021 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    12.0 mm
Nylon Slotted Drive Round Head Machine Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in; Head Height 3.5 mm | 0.138 in

0130180000VR

Price Range
0.1751 RM - 0.1582 RM

Stock Levels
134882 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    10.0 mm
Nylon Slotted Drive Round Head Machine Screw - Thread Size M3; Thread Length 16.0 mm | 0.63 in; Head Height 2.7 mm | 0.106 in

0130120000VR

Price Range
0.1109 RM - 0.0998 RM

Stock Levels
20 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    16.0 mm
Nylon Slotted Drive Round Head Machine Screw - Thread Size M3; Thread Length 12.0 mm | 0.472 in; Head Height 2.7 mm | 0.106 in

0130100000VR

Price Range
0.1652 RM - 0.1483 RM

Stock Levels
20 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    12.0 mm
Nylon Slotted Drive Round Head Machine Screw - Thread Size M6; Thread Length 20.0 mm | 0.787 in; Head Height 5.0 mm | 0.197 in

0130460000VR

Price Range
0.2592 RM - 0.2346 RM

Stock Levels
78994 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    20.0 mm
Nylon Slotted Drive Round Head Machine Screw - Thread Size M4; Thread Length 8.0 mm | 0.315 in; Head Height 3.5 mm | 0.138 in

0130170000VR

Price Range
0.178 RM - 0.1611 RM

Stock Levels
10950 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    8.0 mm
Nylon Slotted Drive Round Head Machine Screw - Thread Size M6; Thread Length 22.0 mm | 0.866 in; Head Height 5.0 mm | 0.197 in

0130470000VR

Price Range
0.2749 RM - 0.2481 RM

Stock Levels
20 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    22.0 mm
Nylon Slotted Drive Round Head Machine Screw - Thread Size M5; Thread Length 20.0 mm | 0.787 in; Head Height 4.5 mm | 0.177 in

0130330000VR

Price Range
0.2452 RM - 0.2206 RM

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    20.0 mm
Nylon Slotted Drive Round Head Machine Screw - Thread Size M6; Thread Length 10.0 mm | 0.394 in; Head Height 5.0 mm | 0.197 in

0130420000VR

Price Range
0.2586 RM - 0.2329 RM

Stock Levels
14025 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    10.0 mm
Nylon Slotted Drive Round Head Machine Screw - Thread Size M6; Thread Length 25.0 mm | 0.984 in; Head Height 5.0 mm | 0.197 in

0130480000VR

Price Range
0.2504 RM - 0.2259 RM

Stock Levels
20 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    25.0 mm
Nylon Slotted Drive Round Head Machine Screw - Thread Size M6; Thread Length 16.0 mm | 0.63 in; Head Height 5.0 mm | 0.197 in

0130450000VR

Price Range
0.2802 RM - 0.2522 RM

Stock Levels
1026 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    16.0 mm
Nylon Slotted Drive Round Head Machine Screw - Thread Size M3; Thread Length 10.0 mm | 0.394 in; Head Height 2.7 mm | 0.106 in

0130090000VR

Price Range
0.1617 RM - 0.1465 RM

Stock Levels
4107 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    10.0 mm
Nylon Slotted Drive Round Head Machine Screw - Thread Size M5; Thread Length 8.0 mm | 0.315 in; Head Height 4.5 mm | 0.177 in

0130270000VR

Price Range
0.2306 RM - 0.2072 RM

Stock Levels
4296 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    8.0 mm