Quantity | Unit price |
---|---|
500 - 2499 | 1.4616 RM |
2500 - 4999 | 1.388 RM |
5000 + | 1.3186 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Full Material | Silicone |
Colour | Natural |
Compatible Thread Sizes (All) | M14 |
Cap Inside Diameter | 0.535 in |
Cap Inside Diameter | 13.6 mm |
Inside Height | 1.5 in |
Inside Height | 38.1 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue