Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Cap Inside Diameter | Overall Height | View | |
---|---|---|---|---|---|---|---|
0.1021 RM - 0.1132 RM | 12061 In stock |
Blue
|
Silicone
|
|
0.752 in
19.1 mm
|
||
0.2358 RM - 0.2615 RM | 9332 In stock |
Yellow
|
Silicone
|
|
0.626 in
15.9 mm
|
||
0.3362 RM - 0.373 RM | 30 In stock |
Black
|
EPDM
|
0.374 in
9.5 mm
|
|
||
0.2977 RM - 0.3292 RM | 9 In stock |
Black
|
EPDM
|
0.232 in
5.9 mm
|
|
||
1.7155 RM - 1.9005 RM | 30 In stock |
Black
|
EPDM
|
1 in
25.4 mm
|
|
||
2.2251 RM - 2.465 RM | 130 In stock |
Black
|
EPDM
|
0.28 in
7.1 mm
|
|
||
1.503 RM - 1.6653 RM | 1486 In stock |
Green
|
Silicone
|
0.752 in
19.1 mm
|
|
||
0.429 RM - 0.4757 RM | 284 In stock |
Black
|
EPDM
|
0.311 in
7.9 mm
|
|
||
0.3724 RM - 0.4121 RM | 16 In stock |
Black
|
EPDM
|
0.252 in
6.4 mm
|
|
||
2.3389 RM - 2.5922 RM | 10 In stock |
Black
|
EPDM
|
1.5 in
38.1 mm
|
|
||
1.5707 RM - 1.7394 RM | 8307 In stock |
Natural
|
Silicone
|
0.78 in
19.8 mm
|
|
||
3.323 RM - 3.6814 RM | 11430 In stock |
Natural
|
Silicone
|
1.35 in
34.3 mm
|
|
||
0.2113 RM - 0.2329 RM | 3377 In stock |
Blue
|
Silicone
|
0.15 in
3.8 mm
|
|
||
4.2056 RM - 4.6608 RM | 210 In stock |
Green
|
Silicone
|
0.752 in
19.1 mm
|
|
||
0.5002 RM - 0.5539 RM | 1613 In stock |
Pink
|
Silicone
|
0.232 in
5.9 mm
|
|
||
0.3275 RM - 0.3619 RM | 10 In stock |
Black
|
EPDM
|
0.217 in
5.5 mm
|
|
||
3.0405 RM - 3.3679 RM | 1020 In stock |
Green
|
Silicone
|
0.752 in
19.1 mm
|
|
||
0.1669 RM - 0.1856 RM | 10 In stock |
Black
|
EPDM
|
0.11 in
2.8 mm
|
|
||
461804 | 1.0139 RM - 1.123 RM | 29 In stock |
Black
|
EPDM
|
0.626 in
15.9 mm
|
|
|
1.8871 RM - 2.0914 RM | 1852 In stock |
Green
|
Silicone
|
0.752 in
19.1 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue