Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quantity | Unit price |
---|---|
100 + | 7.3505 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 1.969 in |
---|---|
Overall Length | 50.0 mm |
Overall Thickness | 0.709 in |
Overall Thickness | 18.0 mm |
Overall Width | 0.728 in |
Overall Width | 18.5 mm |
Pin Diameter | 0.236 in |
Pin Diameter | 6.0 mm |
Pin Length | 1.378 in |
Pin Length | 35.0 mm |
Colour | Black |
Finish | Powder Coated |
Full Material | Die Cast Zinc Alloy |
Material | Zinc Alloy |
Mounting Orientation | Universal |
Pin Material | Steel |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue