Quantity | Unit price |
---|---|
100 + | 11.6477 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 2.047 in |
---|---|
Overall Length | 52.0 mm |
Overall Thickness | 1.083 in |
Overall Thickness | 27.5 mm |
Overall Width | 33.0 mm |
Overall Width | 1.299 in |
Pin Diameter | 0.236 in |
Pin Diameter | 6.0 mm |
Colour | Black |
Finish | Powder Coated |
Full Material | Die Cast Zinc Alloy |
Material | Zinc Alloy |
Mounting Orientation | Universal |
Pin Material | Steel |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue