Quantity | Unit price |
---|---|
100 + | 6.7131 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 48.0 mm |
---|---|
Overall Length | 1.89 in |
Overall Thickness | 20.0 mm |
Overall Thickness | 0.787 in |
Overall Width | 25.5 mm |
Overall Width | 1.004 in |
Pin Diameter | 5.0 mm |
Pin Diameter | 0.197 in |
Colour | Natural |
Finish | Chrome Plated |
Full Material | Die Cast Zinc Alloy |
Material | Zinc Alloy |
Mounting Orientation | Universal |
Pin Material | Steel |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue