Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 100 + | 22.7073 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 30.0 mm |
|---|---|
| Overall Length | 1.181 in |
| Overall Thickness | 0.669 in |
| Overall Thickness | 17.0 mm |
| Overall Width | 0.827 in |
| Overall Width | 21.0 mm |
| Colour | Natural |
| Finish | Stainless Steel |
| Full Material | Stainless Steel |
| Material | Stainless Steel |
| Mounting Orientation | Universal |
| Pin Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue