Quantity | Unit price |
---|---|
100 + | 48.5084 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 48.0 mm |
---|---|
Overall Length | 1.89 in |
Overall Thickness | 0.748 in |
Overall Thickness | 19.0 mm |
Overall Width | 30.5 mm |
Overall Width | 1.201 in |
Colour | Natural |
Finish | Stainless Steel |
Full Material | Stainless Steel |
Material | Stainless Steel |
Mounting Orientation | Universal |
Pin Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue