Menu Search

Metal Offset Lift Off Hinges

In stock

These Metal Offset Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.

Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.

May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.

  • Material: Zamak, Zinc Alloy, Die Cast Zinc Alloy
  • Colour: Black, Chrome

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Mounting Orientation Finish Body Material Overall Width View
1699121001E 55.432 RM - 61.4212 RM Request the lead time here
80.0 mm
Black
Die Cast Zinc Alloy
70.0 mm
699122001E 81.2509 RM - 90.0288 RM 3000 In stock
64.0 mm
50.0 mm
62.101 RM - 68.8101 RM 2431 In stock
64.0 mm
32.5 mm
55.432 RM - 61.4212 RM Request the lead time here
80.0 mm
Black
Left Handed
70.0 mm
36.296 RM - 40.2169 RM Request the lead time here
80.0 mm
Black
Die Cast Zinc Alloy
70.0 mm
34.7614 RM - 38.5166 RM Request the lead time here
80.0 mm
Black
Die Cast Zinc Alloy
70.0 mm
71.6924 RM - 79.4377 RM 44 In stock
64.0 mm
32.5 mm
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Width - 70.0 mm | 2.756 in; Black

1699121001E

Price Range
61.4212 RM - 55.432 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Full Material
    Die Cast Zinc Alloy
Lift Off Hinge - Overall Length - 64.0 mm | 2.52 in; Overall Width - 50.0 mm | 1.969 in;

699122001E

Price Range
90.0288 RM - 81.2509 RM

Stock Levels
3000 In stock
Attributes
  • Overall Length
    64.0 mm
  • Overall Width
    50.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Lift Off Hinge - Overall Length - 64.0 mm | 2.52 in; Overall Width - 32.5 mm | 1.28 in;

699121002E

Price Range
68.8101 RM - 62.101 RM

Stock Levels
2431 In stock
Attributes
  • Overall Length
    64.0 mm
  • Overall Width
    32.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Width - 70.0 mm | 2.756 in; Black

1699121002E

Price Range
61.4212 RM - 55.432 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Thickness
    18.0 mm
  • Colour
    Black
  • Full Material
    Zamak Die Cast Zinc Alloy
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Width - 70.0 mm | 2.756 in; Black

1699111001E

Price Range
40.2169 RM - 36.296 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Full Material
    Zamak Die Cast Zinc Alloy
Lift Off Hinge - Overall Length - 80.0 mm | 3.15 in; Overall Width - 70.0 mm | 2.756 in; Black

1699111002E

Price Range
38.5166 RM - 34.7614 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Full Material
    Zamak Die Cast Zinc Alloy
Lift Off Hinge - Overall Length - 64.0 mm | 2.52 in; Overall Width - 32.5 mm | 1.28 in;

699121001E

Price Range
79.4377 RM - 71.6924 RM

Stock Levels
44 In stock
Attributes
  • Overall Length
    64.0 mm
  • Overall Width
    32.5 mm
  • Full Material
    Zamak Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy