Over Centre Drawer Latch that features a smooth surface and provides a pleasing finished appearance. The latch is hand-operated and easy to use.
They latch features a design that operates courtesy of a draw hook and includes a keeper plate.The latch securely pulls two components together and lock by pushing the latch over its centre.
Light duty when compared to Wire Latches (sold separately); this latch range is ideal for use on small containers, metal boxes and light industrial cleaning machines.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Material | Overall Width | Full Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
8.3201 RM - 8.3201 RM | Request the lead time here |
2.224 in
56.5 mm
|
Stainless Steel
|
0.748 in
19.0 mm
|
Stainless Steel
|
0.366 in
9.3 mm
|
||
4.1659 RM - 4.3848 RM | 22330 In stock |
3.465 in
88.0 mm
|
Steel
|
0.787 in
20.0 mm
|
Steel
|
0.551 in
14.0 mm
|
||
14.8201 RM - 15.6005 RM | 44685 In stock |
2.736 in
69.5 mm
|
Stainless Steel
|
0.886 in
22.5 mm
|
304 Stainless Steel
|
0.591 in
15.0 mm
|
||
6.095 RM - 6.4154 RM | 10640 In stock |
1.496 in
38.0 mm
|
Steel
|
0.886 in
22.5 mm
|
Steel
|
0.61 in
15.5 mm
|
||
14.1629 RM - 14.9083 RM | 646 In stock |
3.465 in
88.0 mm
|
Stainless Steel
|
0.787 in
20.0 mm
|
304 Stainless Steel
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue