Menu Search

PCB Card Guides - Horizontal/Snap In/Double Tapered Ends

In stock

Snap In Horizontal Card Guides have two tapered ends for quick and easy insertion of the printed circuit board while providing a neat finished appearance. These tension guides support boards horizontally in tight spaces like a PCB rack.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Material Mounting Method Overall Width View
2.1447 RM - 2.376 RM 58 In stock
Nylon 6/6
Snap-In
6.4 mm
3.4675 RM - 3.842 RM 572 In stock
Nylon 6/6
Snap-In
7.9 mm
4.2754 RM - 4.7368 RM 66557 In stock
Nylon 6/6
Snap-In
7.9 mm
3.0462 RM - 3.3746 RM 13832 In stock
Nylon 6/6
Snap-In
6.4 mm
3.3108 RM - 3.6684 RM 5178 In stock
Nylon 6/6
Snap-In
7.9 mm
3.4001 RM - 3.7673 RM 68 In stock
Nylon 6/6
Snap-In
7.9 mm
3.6926 RM - 4.0921 RM 305105 In stock
Nylon 6/6
Snap-In
7.9 mm
RCG-1 1.2026 RM - 1.3324 RM 177025 In stock
Nylon 6/6
Snap-In
6.4 mm
3.0669 RM - 3.3983 RM 521 In stock
Nylon 6/6
Snap-In
7.9 mm
3.5057 RM - 3.8845 RM 461 In stock
Nylon 6/6
Snap-In
7.9 mm
3.4796 RM - 3.8548 RM 1133 In stock
Nylon 6/6
Snap-In
7.9 mm
2.2358 RM - 2.4774 RM Request the lead time here
Nylon 6/6
Snap-In
7.9 mm
3.8736 RM - 4.2919 RM 792 In stock
Nylon 6/6
Snap-In
7.9 mm
2.2861 RM - 2.5332 RM 3047 In stock
Nylon 6/6
Snap-In
7.9 mm
3.8396 RM - 4.2542 RM 27739 In stock
Nylon 6/6
Snap-In
7.9 mm
0.9215 RM - 1.0204 RM 1360276 In stock
Nylon 6/6
Snap-In
6.4 mm
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 152.4 mm | 6 in

RCG-3

Price Range
2.376 RM - 2.1447 RM

Stock Levels
58 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    139.7 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 139.7 mm | 5.5 in

RSDC-550

Price Range
3.842 RM - 3.4675 RM

Stock Levels
572 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    114.3 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 203.2 mm | 8 in

RSDC-800

Price Range
4.7368 RM - 4.2754 RM

Stock Levels
66557 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    177.8 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 215.9 mm | 8.5 in

RCG-4

Price Range
3.3746 RM - 3.0462 RM

Stock Levels
13832 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    203.2 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 114.3 mm | 4.5 in

RSDC-450

Price Range
3.6684 RM - 3.3108 RM

Stock Levels
5178 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 164.1 mm | 6.461 in

RSDC-650

Price Range
3.7673 RM - 3.4001 RM

Stock Levels
68 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    1377.0 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 101.6 mm | 4 in

RSDC-400

Price Range
4.0921 RM - 3.6926 RM

Stock Levels
305105 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 76.2 mm | 3 in

RCG-1

Price Range
1.3324 RM - 1.2026 RM

Stock Levels
177025 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 127.0 mm | 5 in

RSDC-500

Price Range
3.3983 RM - 3.0669 RM

Stock Levels
521 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    101.6 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 76.2 mm | 3 in

RSDC-300

Price Range
3.8845 RM - 3.5057 RM

Stock Levels
461 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    50.8 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 190.5 mm | 7.5 in

RSDC-750

Price Range
3.8548 RM - 3.4796 RM

Stock Levels
1133 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    165.1 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 63.5 mm | 2.5 in

RSDC-250

Price Range
2.4774 RM - 2.2358 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 152.4 mm | 6 in

RSDC-600

Price Range
4.2919 RM - 3.8736 RM

Stock Levels
792 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 88.9 mm | 3.5 in

RSDC-350

Price Range
2.5332 RM - 2.2861 RM

Stock Levels
3047 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 177.8 mm | 7 in

RSDC-700

Price Range
4.2542 RM - 3.8396 RM

Stock Levels
27739 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    152.4 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 101.6 mm | 4 in

RCG-2

Price Range
1.0204 RM - 0.9215 RM

Stock Levels
1360276 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    85 °C