Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These brass hexagonal standoffs are suitable for a wide range of applications
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 2.4634 RM - 2.7299 RM | 24000 In stock |
|
|
25% Glass Filled Nylon 6
|
0.472 in
12.0 mm
|
||
| 2.7354 RM - 3.0304 RM | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
1.378 in
35.0 mm
|
||
| 2.192 RM - 2.4294 RM | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.787 in
20.0 mm
|
||
| 4.5001 RM - 4.9863 RM | 243670 In stock |
Hexagonal
|
|
Stainless Steel
|
0.394 in
10.0 mm
|
||
| 15.3675 RM - 17.0277 RM | 48035 In stock |
Hexagonal
|
|
Stainless Steel
|
1.575 in
40.0 mm
|
||
| 9.6235 RM - 10.6634 RM | 10 In stock |
Hexagonal
|
|
Stainless Steel
|
1.575 in
40.0 mm
|
||
| 1.4642 RM - 1.6226 RM | 17020 In stock |
Hexagonal
|
|
Brass
|
0.709 in
18.0 mm
|
||
| 11.2972 RM - 12.5173 RM | 7661 In stock |
Hexagonal
|
|
Stainless Steel
|
0.709 in
18.0 mm
|
||
| 2.4731 RM - 2.7402 RM | 470 In stock |
Hexagonal
|
|
Brass
|
0.984 in
25.0 mm
|
||
| 8.8235 RM - 9.7771 RM | 1735 In stock |
Hexagonal
|
|
Brass
|
2.362 in
60.0 mm
|
||
| 2.2995 RM - 2.549 RM | 9719 In stock |
Hexagonal
|
|
Brass
|
0.709 in
18.0 mm
|
||
| 6.5355 RM - 7.242 RM | 765 In stock |
Hexagonal
|
|
Stainless Steel
|
0.709 in
18.0 mm
|
||
| 1.1559 RM - 1.2809 RM | 12610 In stock |
Hexagonal
|
|
Brass
|
0.197 in
5.0 mm
|
||
| 18.532 RM - 20.534 RM | 1009 In stock |
Hexagonal
|
|
Stainless Steel
|
2.362 in
60.0 mm
|
||
| 4.5389 RM - 5.0282 RM | 267 In stock |
Hexagonal
|
|
Stainless Steel
|
0.315 in
8.0 mm
|
||
| 8.1994 RM - 9.0851 RM | 9035 In stock |
Hexagonal
|
|
Stainless Steel
|
0.984 in
25.0 mm
|
||
| 14.0276 RM - 15.5429 RM | 20 In stock |
Hexagonal
|
|
Stainless Steel
|
1.575 in
40.0 mm
|
||
| 5.7397 RM - 6.3589 RM | 2978 In stock |
Hexagonal
|
|
Stainless Steel
|
0.315 in
8.0 mm
|
||
| 3.7831 RM - 4.1922 RM | 36802 In stock |
Hexagonal
|
|
Brass
|
0.787 in
20.0 mm
|
||
| 1.9086 RM - 2.1143 RM | 800 In stock |
Hexagonal
|
|
Brass
|
1.181 in
30.0 mm