These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These brass hexagonal standoffs are suitable for a wide range of applications
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 2.4634 RM - 2.7299 RM | 24000 In stock |
|
|
25% Glass Filled Nylon 6
|
0.472 in
12.0 mm
|
||
| 2.192 RM - 2.4294 RM | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.787 in
20.0 mm
|
||
| 2.7354 RM - 3.0304 RM | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
1.378 in
35.0 mm
|
||
| 3.683 RM - 4.0805 RM | 143656 In stock |
Hexagonal
|
|
Brass
|
1.575 in
40.0 mm
|
||
| 2.6717 RM - 2.9593 RM | 30591 In stock |
Hexagonal
|
|
Brass
|
0.591 in
15.0 mm
|
||
| 1.715 RM - 1.9001 RM | 120 In stock |
Hexagonal
|
|
Brass
|
0.591 in
15.0 mm
|
||
| 1.7477 RM - 1.9365 RM | 20 In stock |
Hexagonal
|
|
Brass
|
0.63 in
16.0 mm
|
||
| 0.9622 RM - 1.066 RM | 1262520 In stock |
Hexagonal
|
|
Brass
|
0.591 in
15.0 mm
|
||
| 0.7964 RM - 0.882 RM | 121620 In stock |
Hexagonal
|
|
Brass
|
0.512 in
13.0 mm
|
||
| 1.3191 RM - 1.4617 RM | 83370 In stock |
Hexagonal
|
|
Brass
|
0.433 in
11.0 mm
|
||
| 1.3737 RM - 1.5218 RM | 174770 In stock |
Hexagonal
|
|
Brass
|
0.472 in
12.0 mm
|
||
| 1.1625 RM - 1.2888 RM | 157066 In stock |
Hexagonal
|
|
Brass
|
0.315 in
8.0 mm
|
||
| 2.1763 RM - 2.4112 RM | 30773 In stock |
Hexagonal
|
|
Brass
|
0.984 in
25.0 mm
|
||
| 1.1024 RM - 1.222 RM | 4552 In stock |
Hexagonal
|
|
Brass
|
0.236 in
6.0 mm
|
||
| 1.7781 RM - 1.9699 RM | 268015 In stock |
Hexagonal
|
|
Brass
|
1.575 in
40.0 mm
|
||
| 3.4638 RM - 3.8378 RM | 1648585 In stock |
Hexagonal
|
|
Brass
|
1.969 in
50.0 mm
|
||
| 1.5492 RM - 1.7167 RM | 60820 In stock |
Hexagonal
|
|
Brass
|
0.591 in
15.0 mm
|
||
| 1.2481 RM - 1.3823 RM | 1018 In stock |
Hexagonal
|
|
Brass
|
0.394 in
10.0 mm
|
||
| 1.0957 RM - 1.2141 RM | 22003 In stock |
Hexagonal
|
|
Brass
|
0.197 in
5.0 mm
|
||
| 3.6113 RM - 4.0017 RM | 212329 In stock |
Hexagonal
|
|
Brass
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue