Menu Search

PCB Spacer - Hexagonal/Brass

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These brass hexagonal standoffs are suitable for a wide range of applications

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
139 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Material Spacer Length View
7.2069 RM - 7.9857 RM 19 In stock
Hexagonal
Stainless Steel
18.0 mm
9.6235 RM - 10.6634 RM 10 In stock
Hexagonal
Stainless Steel
40.0 mm
4.3981 RM - 4.8733 RM 32320 In stock
Hexagonal
Brass
40.0 mm
16.0049 RM - 17.7343 RM 985 In stock
Hexagonal
Stainless Steel
50.0 mm
12.8888 RM - 14.2814 RM 7160 In stock
Hexagonal
Stainless Steel
50.0 mm
14.0276 RM - 15.5429 RM 20 In stock
Hexagonal
Stainless Steel
40.0 mm
2.6862 RM - 2.9764 RM 78220 In stock
Hexagonal
Brass
35.0 mm
1.3088 RM - 1.4497 RM 12794 In stock
Hexagonal
Brass
8.0 mm
11.7883 RM - 13.0625 RM 10 In stock
Hexagonal
Stainless Steel
40.0 mm
2.481 RM - 2.7487 RM 26552 In stock
Hexagonal
Brass
45.0 mm
1.8806 RM - 2.0834 RM 120 In stock
Hexagonal
Brass
13.0 mm
3.7831 RM - 4.1922 RM 36802 In stock
Hexagonal
Brass
20.0 mm
1.7404 RM - 1.9286 RM 820 In stock
Hexagonal
Brass
20.0 mm
9.3054 RM - 10.3095 RM 935 In stock
Hexagonal
Stainless Steel
25.0 mm
5.94 RM - 6.5823 RM 22589 In stock
Hexagonal
Brass
45.0 mm
2.6152 RM - 2.8974 RM 1034 In stock
Hexagonal
Brass
15.0 mm
1.7392 RM - 1.9268 RM 893715 In stock
Hexagonal
Brass
20.0 mm
1.4005 RM - 1.5511 RM 87462 In stock
Hexagonal
Brass
8.0 mm
1.0532 RM - 1.1668 RM 466405 In stock
Hexagonal
Brass
6.0 mm
1.5813 RM - 1.7514 RM 87020 In stock
Hexagonal
Brass
12.0 mm
  • of 7
Female To Female Standoff - Stainless Steel ; Hexagonal ; M3 ; Distance Across Flats 5.5 mm | 0.217 in

301318141556

Price Range
7.9857 RM - 7.2069 RM

Stock Levels
19 In stock
Attributes
  • Full Material
    303 Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    5.5 mm
Female To Female Standoff - Stainless Steel ; Hexagonal ; M3 ; Distance Across Flats 5.5 mm | 0.217 in

301340141556

Price Range
10.6634 RM - 9.6235 RM

Stock Levels
10 In stock
Attributes
  • Full Material
    303 Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    5.5 mm
Female To Female Standoff - Brass ; Hexagonal ; M5 ; Distance Across Flats 8.0 mm | 0.315 in

301540040050

Price Range
4.8733 RM - 4.3981 RM

Stock Levels
32320 In stock
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
Female To Female Standoff - Stainless Steel ; Hexagonal ; M5 ; Distance Across Flats 8.0 mm | 0.315 in

301550041556

Price Range
17.7343 RM - 16.0049 RM

Stock Levels
985 In stock
Attributes
  • Full Material
    303 Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Distance Across Flats
    8.0 mm
Female To Female Standoff - Stainless Steel ; Hexagonal ; M4 ; Distance Across Flats 7.0 mm | 0.276 in

301450041556

Price Range
14.2814 RM - 12.8888 RM

Stock Levels
7160 In stock
Attributes
  • Full Material
    303 Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    7.0 mm
Female To Female Standoff - Stainless Steel ; Hexagonal ; M5 ; Distance Across Flats 8.0 mm | 0.315 in

301540041556

Price Range
15.5429 RM - 14.0276 RM

Stock Levels
20 In stock
Attributes
  • Full Material
    303 Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Distance Across Flats
    8.0 mm
Female To Female Standoff - Brass ; Hexagonal ; M2.5 ; Distance Across Flats 5.0 mm | 0.197 in

301235040050

Price Range
2.9764 RM - 2.6862 RM

Stock Levels
78220 In stock
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2.5
Female To Female Standoff - Brass ; Hexagonal ; M2 ; Distance Across Flats 4.0 mm | 0.157 in

301108040050

Price Range
1.4497 RM - 1.3088 RM

Stock Levels
12794 In stock
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2
Female To Female Standoff - Stainless Steel ; Hexagonal ; M4 ; Distance Across Flats 7.0 mm | 0.276 in

301440041556

Price Range
13.0625 RM - 11.7883 RM

Stock Levels
10 In stock
Attributes
  • Full Material
    303 Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    7.0 mm
Female To Female Standoff - Brass ; Hexagonal ; M3 ; Distance Across Flats 5.0 mm | 0.197 in

301345040050

Price Range
2.7487 RM - 2.481 RM

Stock Levels
26552 In stock
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - Brass ; Hexagonal ; M2.5 ; Distance Across Flats 5.0 mm | 0.197 in

301213040050

Price Range
2.0834 RM - 1.8806 RM

Stock Levels
120 In stock
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2.5
Female To Female Standoff - Brass ; Hexagonal ; M5 ; Distance Across Flats 8.0 mm | 0.315 in

301520040050

Price Range
4.1922 RM - 3.7831 RM

Stock Levels
36802 In stock
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
Female To Female Standoff - Brass ; Hexagonal ; M2 ; Distance Across Flats 4.0 mm | 0.157 in

301120040050

Price Range
1.9286 RM - 1.7404 RM

Stock Levels
820 In stock
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2
Female To Female Standoff - Stainless Steel ; Hexagonal ; M4 ; Distance Across Flats 7.0 mm | 0.276 in

301425041556

Price Range
10.3095 RM - 9.3054 RM

Stock Levels
935 In stock
Attributes
  • Full Material
    303 Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    7.0 mm
Female To Female Standoff - Brass ; Hexagonal ; M4 ; Distance Across Flats 7.0 mm | 0.276 in

301445040050

Price Range
6.5823 RM - 5.94 RM

Stock Levels
22589 In stock
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
Female To Female Standoff - ; ; ;

301415040050

Price Range
2.8974 RM - 2.6152 RM

Stock Levels
1034 In stock
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
Female To Female Standoff - ; ; ;

301320040050

Price Range
1.9268 RM - 1.7392 RM

Stock Levels
893715 In stock
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - ; ; ;

301308040050

Price Range
1.5511 RM - 1.4005 RM

Stock Levels
87462 In stock
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - ; ; ;

301306040050

Price Range
1.1668 RM - 1.0532 RM

Stock Levels
466405 In stock
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - ; ; ;

301312140050

Price Range
1.7514 RM - 1.5813 RM

Stock Levels
87020 In stock
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3