Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These brass hexagonal standoffs are suitable for a wide range of applications
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 2.6152 RM - 2.8974 RM | 1034 In stock |
Hexagonal
|
|
Brass
|
0.591 in
15.0 mm
|
||
| 1.3222 RM - 1.4648 RM | 28 In stock |
Hexagonal
|
|
Brass
|
0.315 in
8.0 mm
|
||
| 1.6476 RM - 1.8254 RM | 202440 In stock |
Hexagonal
|
|
Brass
|
0.669 in
17.0 mm
|
||
| 1.9771 RM - 2.1909 RM | 56260 In stock |
Hexagonal
|
|
Brass
|
0.472 in
12.0 mm
|
||
| 3.6496 RM - 4.0435 RM | 520120 In stock |
Hexagonal
|
|
Brass
|
1.181 in
30.0 mm
|
||
| 1.3191 RM - 1.4617 RM | 83370 In stock |
Hexagonal
|
|
Brass
|
0.433 in
11.0 mm
|
||
| 1.3737 RM - 1.5218 RM | 174770 In stock |
Hexagonal
|
|
Brass
|
0.472 in
12.0 mm
|
||
| 1.1625 RM - 1.2888 RM | 157066 In stock |
Hexagonal
|
|
Brass
|
0.315 in
8.0 mm
|
||
| 1.2481 RM - 1.3823 RM | 1018 In stock |
Hexagonal
|
|
Brass
|
0.394 in
10.0 mm
|
||
| 1.0957 RM - 1.2141 RM | 22003 In stock |
Hexagonal
|
|
Brass
|
0.197 in
5.0 mm
|
||
| 3.6113 RM - 4.0017 RM | 212329 In stock |
Hexagonal
|
|
Brass
|
0.787 in
20.0 mm
|
||
| 1.7477 RM - 1.9365 RM | 20 In stock |
Hexagonal
|
|
Brass
|
0.63 in
16.0 mm
|
||
| 2.6717 RM - 2.9593 RM | 30591 In stock |
Hexagonal
|
|
Brass
|
0.591 in
15.0 mm
|
||
| 1.715 RM - 1.9001 RM | 120 In stock |
Hexagonal
|
|
Brass
|
0.591 in
15.0 mm
|
||
| 1.1024 RM - 1.222 RM | 4552 In stock |
Hexagonal
|
|
Brass
|
0.236 in
6.0 mm
|
||
| 1.7781 RM - 1.9699 RM | 268015 In stock |
Hexagonal
|
|
Brass
|
1.575 in
40.0 mm
|
||
| 3.4638 RM - 3.8378 RM | 1648585 In stock |
Hexagonal
|
|
Brass
|
1.969 in
50.0 mm
|
||
| 2.7354 RM - 3.0304 RM | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
1.378 in
35.0 mm
|
||
| 2.192 RM - 2.4294 RM | Request the lead time here |
|
|
25% Glass Filled Nylon 6
|
0.787 in
20.0 mm
|
||
| 2.4634 RM - 2.7299 RM | 24000 In stock |
|
|
25% Glass Filled Nylon 6
|
0.472 in
12.0 mm