Menu Search

PCB Spacer - Push In/Metric

In stock

These metric push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
33 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Colour Material Hole B Fix Type Hole A Fix Type Spacer Length View
0.3257 RM - 0.3607 RM 36 In stock
UL94 V-0
6.0 mm
Natural
Nylon
Snap Lock Fix
6.9 mm
0.2008 RM - 0.2224 RM 430 In stock
UL94 V-0
6.0 mm
Natural
Nylon
Snap Lock Fix
13.9 mm
0.2883 RM - 0.3193 RM Request the lead time here
UL94 V-2
6.0 mm
Natural
Nylon
Snap Lock Fix
15.9 mm
0.2685 RM - 0.2965 RM 1000 In stock
UL94 V-0
6.0 mm
Natural
Nylon
Snap Lock Fix
12.9 mm
PSE-5M-19 0.1483 RM - 0.1652 RM 49 In stock
UL94 V-0
6.0 mm
Natural
Nylon
Snap Lock Fix
8.9 mm
0.2691 RM - 0.2977 RM Request the lead time here
UL94 V-2
6.0 mm
Natural
Nylon
Snap Lock Fix
12.9 mm
0.2638 RM - 0.2924 RM 30 In stock
UL94 V-0
6.0 mm
Natural
Nylon
Snap Lock Fix
11.2 mm
0.2014 RM - 0.223 RM 1050 In stock
UL94 V-0
Natural
Nylon 6/6
Snap Lock
14.0 mm
0.5539 RM - 0.6141 RM Request the lead time here
UL94 V-2
3.18 mm
Natural
Nylon 6/6
Mini
12.7 mm
0.5218 RM - 0.5784 RM Request the lead time here
UL94 V-2
3.18 mm
Natural
Nylon 6/6
Mini
6.4 mm
0.5434 RM - 0.6018 RM Request the lead time here
UL94 V-2
3.18 mm
Natural
Nylon 6/6
Mini
9.5 mm
0.5119 RM - 0.5668 RM Request the lead time here
UL94 V-2
3.18 mm
Natural
Nylon 6/6
Mini
4.8 mm
0.5323 RM - 0.5901 RM Request the lead time here
UL94 V-2
3.18 mm
Natural
Nylon 6/6
Mini
7.9 mm
  • of 2
PCB Support - Snap Lock Fix ; ; Natural ; Nylon ; 6.9 mm | 0.272 in

PSE-3M-19

Price Range
0.3607 RM - 0.3257 RM

Stock Levels
36 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Material
    Nylon
  • Flange Diameter
    6.0 mm
PCB Support - Snap Lock Fix ; ; Natural ; Nylon ; 13.9 mm | 0.547 in

PSE-10M-19

Price Range
0.2224 RM - 0.2008 RM

Stock Levels
430 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Material
    Nylon
  • Flange Diameter
    6.0 mm
PCB Support - Snap Lock Fix ; ; Natural ; Nylon ; 15.9 mm | 0.626 in

PSE-12M-01

Price Range
0.3193 RM - 0.2883 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Material
    Nylon
  • Flange Diameter
    6.0 mm
PCB Support - Snap Lock Fix ; ; Natural ; Nylon ; 12.9 mm | 0.508 in

PSE-9M-19

Price Range
0.2965 RM - 0.2685 RM

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Material
    Nylon
  • Flange Diameter
    6.0 mm
PCB Support - Snap Lock Fix ; ; Natural ; Nylon ; 8.9 mm | 0.35 in

PSE-5M-19

Price Range
0.1652 RM - 0.1483 RM

Stock Levels
49 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Material
    Nylon
  • Flange Diameter
    6.0 mm
PCB Support - Snap Lock Fix ; ; Natural ; Nylon ; 12.9 mm | 0.508 in

PSE-9M-01

Price Range
0.2977 RM - 0.2691 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Material
    Nylon
  • Flange Diameter
    6.0 mm
PCB Support - Snap Lock Fix ; ; Natural ; Nylon ; 11.2 mm | 0.441 in

PSE-7.3M-19

Price Range
0.2924 RM - 0.2638 RM

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter A
    6.0 mm
  • Hole A Fix Type
    Snap Lock Fix
  • Material
    Nylon
  • Flange Diameter
    6.0 mm
PCB Support - ; Snap Lock ; Spacer Length 14.0 mm | 0.551 in ; ; -40 - 110 °C | -40 - 230 °F

PSD-14M-19

Price Range
0.223 RM - 0.2014 RM

Stock Levels
1050 In stock
Attributes
  • Colour
    Natural
  • Hole B Fix Type
    Snap Lock
  • Material
    Nylon 6/6
  • Body Diameter
    2.5 mm
  • Flange Diameter
    6.0 mm
PCB Spacer - Mini ; ; Natural ; Nylon 6/6 ; 12.7 mm | 0.5 in

MPS-8-01

Price Range
0.6141 RM - 0.5539 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    3.18 mm
  • Hole A Fix Type
    Mini
  • Material
    Nylon 6/6
  • Body Diameter
    4.3 mm
PCB Spacer - Mini ; ; Natural ; Nylon 6/6 ; 6.4 mm | 0.252 in

MPS-4-01

Price Range
0.5784 RM - 0.5218 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    3.18 mm
  • Hole A Fix Type
    Mini
  • Material
    Nylon 6/6
  • Body Diameter
    4.3 mm
PCB Spacer - Mini ; ; Natural ; Nylon 6/6 ; 9.5 mm | 0.374 in

MPS-6-01

Price Range
0.6018 RM - 0.5434 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    3.18 mm
  • Hole A Fix Type
    Mini
  • Material
    Nylon 6/6
  • Body Diameter
    4.3 mm
PCB Spacer - Mini ; ; Natural ; Nylon 6/6 ; 4.8 mm | 0.189 in

MPS-3-01

Price Range
0.5668 RM - 0.5119 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    3.18 mm
  • Hole A Fix Type
    Mini
  • Material
    Nylon 6/6
  • Body Diameter
    4.3 mm
PCB Spacer - Mini ; ; Natural ; Nylon 6/6 ; 7.9 mm | 0.311 in

MPS-5-01

Price Range
0.5901 RM - 0.5323 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    3.18 mm
  • Hole A Fix Type
    Mini
  • Material
    Nylon 6/6
  • Body Diameter
    4.3 mm