Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These teardrop push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1.0386 RM - 1.1503 RM | 42000 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.374 in
9.5 mm
|
||
| 1.1831 RM - 1.3106 RM | 988 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.563 in
14.3 mm
|
||
| 0.7971 RM - 0.8833 RM | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.063 in
1.6 mm
|
||
| 0.8456 RM - 0.9366 RM | 147210 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.126 in
3.2 mm
|
||
| 0.9901 RM - 1.0969 RM | 3998 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.311 in
7.9 mm
|
||
| 1.1345 RM - 1.2572 RM | 9057 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.5 in
12.7 mm
|
||
| 1.231 RM - 1.3641 RM | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.626 in
15.9 mm
|
||
| 0.9421 RM - 1.0435 RM | 1617723 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.252 in
6.4 mm
|
||
| 1.0866 RM - 1.2038 RM | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.437 in
11.1 mm
|
||
| 0.8936 RM - 0.9901 RM | 27979 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.189 in
4.8 mm
|
||
| 0.3114 RM - 0.3448 RM | 114175 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.189 in
4.8 mm
|
||
| PST-8-01 | 0.5112 RM - 0.5664 RM | 174060 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.5 in
12.7 mm
|
|
| PST-4-01 | 0.3114 RM - 0.3442 RM | 377790 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.252 in
6.4 mm
|
|
| 0.5112 RM - 0.5664 RM | 491660 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.374 in
9.5 mm
|
||
| 0.4431 RM - 0.4911 RM | 434915 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.126 in
3.2 mm
|
||
| 0.7551 RM - 0.836 RM | 229950 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.437 in
11.1 mm
|
||
| PST-5-01 | 0.618 RM - 0.6847 RM | 684930 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.311 in
7.9 mm
|
|
| 0.5112 RM - 0.5664 RM | 49283 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.063 in
1.6 mm
|
||
| 0.5112 RM - 0.5664 RM | 39320 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.626 in
15.9 mm
|
||
| 0.4079 RM - 0.4517 RM | 7463 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.563 in
14.3 mm