| Quantity | Unit price |
|---|---|
| 500 - 4999 | 9.2399 RM |
| 5000 - 9999 | 5.2801 RM |
| 10000 - 19999 | 5.016 RM |
| 20000 + | 4.7653 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Material | PPS |
| Body Diameter | 7.0 mm |
| Body Diameter | 0.276 in |
| Distance Across Flats | 0.276 in |
| Distance Across Flats | 7.0 mm |
| Maximum Operating Temperature | 392 °F |
| Maximum Operating Temperature | 200 °C |
| Spacer Length | 0.472 in |
| Spacer Length | 12.0 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue