Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 500 - 4999 | 9.0499 RM |
| 5000 - 9999 | 5.1709 RM |
| 10000 - 19999 | 4.9135 RM |
| 20000 + | 4.6676 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Material | PPS |
| Body Diameter | 5.0 mm |
| Body Diameter | 0.197 in |
| Distance Across Flats | 0.197 in |
| Distance Across Flats | 5.0 mm |
| Maximum Operating Temperature | 392 °F |
| Maximum Operating Temperature | 200 °C |
| Spacer Length | 0.984 in |
| Spacer Length | 25.0 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue