Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 2.0991 RM - 2.3256 RM | 24864 In stock |
Hexagonal
|
|
PA
|
0.394 in
10.0 mm
|
||
| 2.1374 RM - 2.3681 RM | 37128 In stock |
|
|
25% Glass Filled Nylon 6
|
0.787 in
20.0 mm
|
||
| 1.4466 RM - 1.602 RM | 17430 In stock |
|
|
25% Glass Filled Nylon 6
|
0.787 in
20.0 mm
|
||
| 35.4418 RM - 39.2705 RM | 45 In stock |
|
|
PEEK
|
0.787 in
20.0 mm
|
||
| 4.3677 RM - 4.8406 RM | 1030 In stock |
|
|
25% Glass Filled Nylon 6
|
0.984 in
25.0 mm
|
||
| 2.4227 RM - 2.6843 RM | 45330 In stock |
|
|
25% Glass Filled Nylon 6
|
0.591 in
15.0 mm
|
||
| 2.8313 RM - 3.1373 RM | 1343 In stock |
Hexagonal
|
|
PA
|
0.394 in
10.0 mm
|
||
| 2.2285 RM - 2.4695 RM | 30 In stock |
|
|
25% Glass Filled Nylon 6
|
1.181 in
30.0 mm
|
||
| 2.8313 RM - 3.1373 RM | 18480 In stock |
|
|
25% Glass Filled Nylon 6
|
0.787 in
20.0 mm
|
||
| 1.5601 RM - 1.7283 RM | 319775 In stock |
Hexagonal
|
|
PA
|
0.394 in
10.0 mm
|
||
| 39.9826 RM - 44.3023 RM | 78 In stock |
|
|
PEEK
|
0.315 in
8.0 mm
|
||
| 1.4466 RM - 1.602 RM | 5215 In stock |
|
|
25% Glass Filled Nylon 6
|
0.591 in
15.0 mm
|
||
| HTSN-M3-30-8-1 | 2.6813 RM - 2.9702 RM | 530 In stock |
|
|
25% Glass Filled Nylon 6
|
1.181 in
30.0 mm
|
|
| 2.0991 RM - 2.3256 RM | 109270 In stock |
|
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| 1.8624 RM - 2.0634 RM | 3121254 In stock |
Hexagonal
|
|
PA
|
0.591 in
15.0 mm
|
||
| 2.8313 RM - 3.1373 RM | 20362 In stock |
|
|
25% Glass Filled Nylon 6
|
0.787 in
20.0 mm
|
||
| 54.7818 RM - 60.6993 RM | Request the lead time here |
|
|
PEEK
|
0.197 in
5.0 mm
|
||
| 2.2309 RM - 2.4719 RM | 35416 In stock |
Hexagonal
|
|
25% Glass Filled Nylon 6
|
0.787 in
20.0 mm
|
||
| 2.0991 RM - 2.3256 RM | Request the lead time here |
Hexagonal
|
|
PA
|
0.394 in
10.0 mm
|
||
| 2.9636 RM - 3.2835 RM | 2030 In stock |
Hexagonal
|
|
PA
|
0.984 in
25.0 mm