Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 2.2285 RM - 2.4695 RM | 23476 In stock |
|
|
25% Glass Filled Nylon 6
|
0.984 in
25.0 mm
|
||
| HTSN-M4-20-8-1 | 1.8624 RM - 2.0634 RM | 20030 In stock |
Hexagonal
|
|
PA
|
0.787 in
20.0 mm
|
|
| 35.1213 RM - 38.9161 RM | 194 In stock |
|
|
PEEK
|
0.236 in
6.0 mm
|
||
| 67.7338 RM - 75.0506 RM | Request the lead time here |
|
|
PEEK
|
1.378 in
35.0 mm
|
||
| 1.9438 RM - 2.1538 RM | 14500 In stock |
|
|
Nylon 6/6
|
0.63 in
16.0 mm
|
||
| 1.8156 RM - 2.0124 RM | Request the lead time here |
|
|
Nylon 6/6
|
0.563 in
14.3 mm
|
||
| 1.4696 RM - 1.6281 RM | Request the lead time here |
|
|
Nylon 6/6
|
0.313 in
8 mm
|
||
| 1.0399 RM - 1.1522 RM | Request the lead time here |
|
|
Nylon 6/6
|
0.375 in
9.5 mm
|
||
| 1.1079 RM - 1.2274 RM | 3000 In stock |
|
|
Nylon 6/6
|
0.438 in
11.1 mm
|
||
| 1.4612 RM - 1.6196 RM | Request the lead time here |
|
|
Nylon 6/6
|
0.313 in
8 mm
|
||
| 1.4283 RM - 1.5826 RM | Request the lead time here |
|
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
| 1.2712 RM - 1.4084 RM | Request the lead time here |
|
|
Nylon 6/6
|
0.563 in
14.3 mm
|
||
| 1.3938 RM - 1.3938 RM | Request the lead time here |
Hexagonal
|
|
PA
|
0.394 in
10.0 mm
|
||
| 1.222 RM - 1.222 RM | 356573 In stock |
Hexagonal
|
|
PA
|
0.236 in
6.0 mm